Plastic Cable Glands For Wall Mounted Enclosures, CPG
Hover to magnify image or click to enlarge
Plastic Cable Glands For Wall Mounted Enclosures, CPG
The compression of each cable fitted in this cable gland can be adjusted, and is secured using a locking nut, which provides strain relief as well as a high ingress protection.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Traditional cable fittings. Known for excellent strain relief even while providing a high protection class. Plastic lock nuts for fixation are included in the delivery.
- Material: Fitting body made of polyamide PA6, and sealing made of neoprene.
- Temperature resistance: -20ºC to +100ºC.
- Flammability: V-2 according to UL94.
- Finish: RAL 7035.
- Protection: IP 66
Specifications
Color | Light Gray |
Material | Polyamide 6; Neoprene |
Color Code | RAL 7035 |
Finish | Smooth |
Installation Manual / Instruction Sheet
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.