Skip to main content

Please Select Your Country/Language Preferences

A10000130 Hover to magnify image or click to enlarge

T2Green-5 Underfloor Heating Loose Cable

nVent RAYCHEM T2Green-5 is a constant power output floor heating cable delivering 5 W/m. Ideal for low energy buildings and passive houses, to provide additional comfort. It is dual conductor with a pre-terminated 2.5 m cold lead, available in lengths from 15 m to 115 m.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Outer Diameter 0.22 in
Nominal Power Output 1.5 W/ft
Cold Lead Length 2.5 m
Nominal Power Output 5 W/m
Outer Diameter 5.5 mm
Cold Lead Length 8.2 ft
Power Output, Typical 9 – 15 W/ft²
Power Output, Typical 30 – 50 W/m²
Min Cable Spacing 50 mm
Max Continuous Exposure Temperature, Power Off 90 °C
Max Continuous Exposure Temperature, Power Off 194 °F
Nominal Voltage 230 V
Ground Path Type Braid
Heating Cable Technology Constant Wattage
Color Green
Outer Jacket Material Low Smoke Zero Halogen
Data Copied
Metric   |   Imperial
Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing