Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Thread Size
- Diameter
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Static Load
SKUs | 1288 results
nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel, 4" dia, 1/2" Max Flange
Catalog #: CAT64HPBC200B
- Material: Steel
- Finish: Pregalvanized;Electrogalvanized
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Area: 15.48in²
- Area: 9987mm²
- Cable Capacity, Cat 5e: 330
- Cable Capacity, Cat 6: 220
- Cable Capacity, Cat 6A: 140
- Flange Thickness (FT): 1/2" Max
- Flange Thickness (FT): 16 mm Max
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook, PG, Painted, Blue, 4" dia
Catalog #: CAT64HPBU
- Material: Steel
- Finish: Pregalvanized;Painted
- Color: Blue
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Height (H): 7.42"
- Height (H): 188.47 mm
- Area: 15.48in²
- Area: 9987mm²
- Cable Capacity, Cat 5e: 330
- Cable Capacity, Cat 6: 220
- Cable Capacity, Cat 6A: 140
- Static Load (F): 60lb
- Static Load (F): 270N
nVent CADDY Cat HP J-Hook with Pedestal Clamp, 4" dia, 3/4" Square, 7/8"-1 1/8" Round Pedestal
Catalog #: CAT64HPCD1B
- Material: Steel
- Finish: Pregalvanized
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Area: 15.48in²
- Area: 9987mm²
- Cable Capacity, Cat 5e: 330
- Cable Capacity, Cat 6: 220
- Cable Capacity, Cat 6A: 140
- Pedestal Size: 3/4" Square;7/8" - 1 1/8" Round
- Pedestal Size: 19 mm Square;22.2 - 28.5 mm Round
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 4" dia, 2 Tier
Catalog #: CAT64HPDCM2
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 2
- Height (H): 15 1/4"
- Height (H): 387 mm
- Width (W): 10"
- Width (W): 254 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 240lb
- Static Load 1 (F1): 1080N
- Static Load 2 (F2): 180lb
- Static Load 2 (F2): 810N
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 4" dia, 3 Tier
Catalog #: CAT64HPDCM3
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 3
- Height (H): 22 3/4"
- Height (H): 578 mm
- Width (W): 10"
- Width (W): 254 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 360lb
- Static Load 1 (F1): 1620N
- Static Load 2 (F2): 180lb
- Static Load 2 (F2): 810N
nVent CADDY Cat HP J-Hook Tree, Ceiling Mount, Double Sided, 4" dia, 4 Tier
Catalog #: CAT64HPDCM4
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 4
- Height (H): 30 1/4"
- Height (H): 768 mm
- Width (W): 10"
- Width (W): 254 mm
- Hole Size 1 (HS1): 0.41"
- Hole Size 1 (HS1): 10.3 mm
- Hole Size 2 (HS2): 0.18"
- Hole Size 2 (HS2): 4.7 mm
- A: 1 7/16"
- A: 36.5 mm
- B: 2"
- B: 50 mm
- Static Load 1 (F1): 480lb
- Static Load 1 (F1): 2160N
- Static Load 2 (F2): 180lb
- Static Load 2 (F2): 810N
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 4" dia, 2 Tier
Catalog #: CAT64HPDFM2
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 2
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 15 1/4"
- Height (H): 387 mm
- Width (W): 10"
- Width (W): 254 mm
- A: 1 1/8"
- A: 3.17 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 5 ft·lbf
- Torque (TQ): 7 N·m
- Static Load (F): 240lb
- Static Load (F): 1068N
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 4" dia, 3 Tier
Catalog #: CAT64HPDFM3
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 3
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 22 3/4"
- Height (H): 578 mm
- Width (W): 10"
- Width (W): 254 mm
- A: 1 1/8"
- A: 3.17 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 8 ft·lbf
- Torque (TQ): 11 N·m
- Static Load (F): 360lb
- Static Load (F): 1600N
nVent CADDY Cat HP J-Hook Tree, Flange Mount, Double Sided, 4" dia, 4 Tier
Catalog #: CAT64HPDFM4
- Material: Steel
- Finish: Pregalvanized
- Type: Double Sided
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Tiers: 4
- Flange Thickness (FT): 13/16" Max
- Flange Thickness (FT): 20.6 mm Max
- Height (H): 30 1/4"
- Height (H): 768 mm
- Width (W): 10"
- Width (W): 254 mm
- A: 1 1/8"
- A: 3.17 mm
- B: 2"
- B: 50 mm
- Torque (TQ): 8 ft·lbf
- Torque (TQ): 11 N·m
- Static Load (F): 480lb
- Static Load (F): 2130N
nVent CADDY Cat HP J-Hook, PG, Painted, Green, 4" dia
Catalog #: CAT64HPGR
- Material: Steel
- Finish: Pregalvanized;Painted
- Color: Green
- Diameter (Ø): 4"
- Diameter (Ø): 100 mm
- Height (H): 7.42"
- Height (H): 188.47 mm
- Area: 15.48in²
- Area: 9987mm²
- Cable Capacity, Cat 5e: 330
- Cable Capacity, Cat 6: 220
- Cable Capacity, Cat 6A: 140
- Static Load (F): 60lb
- Static Load (F): 270N