Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Thread Size
- Diameter
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Static Load
SKUs | 1288 results
FleXbus Conductor, 0.992 in², 314.96" x 0.98" x 0.98" x 0.49" x 52.03 lb
Catalog #: FLEXCOND640L8
- Cross Section: 0.99in²
- Cross Section: 640mm²
- Length 1 (L1): 314.96"
- Length 1 (L1): 8000 mm
- Length 2 (L2): 2.95"
- Length 2 (L2): 75 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1233A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 1.23"
- Height 1 (H1): 31.15mm
- Height 2 (H2): 0.84"
- Height 2 (H2): 21.3mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- A: 0.98"
- Unit Weight: 52.03 lb
- Unit Weight: 23.6 kg
- A: 25 mm
- B: 0.98"
- B: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.51
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 0.992 in², 354.33" x 0.98" x 0.98" x 0.49" x 58.42 lb
Catalog #: FLEXCOND640L9
- Cross Section: 0.99in²
- Cross Section: 640mm²
- Length 1 (L1): 354.33"
- Length 1 (L1): 9000 mm
- Length 2 (L2): 2.95"
- Length 2 (L2): 75 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1233A
- Width 1 (W1): 2.28"
- Width 1 (W1): 58 mm
- Width 2 (W2): 1.97"
- Width 2 (W2): 50 mm
- Height 1 (H1): 1.23"
- Height 1 (H1): 31.15mm
- Height 2 (H2): 0.84"
- Height 2 (H2): 21.3mm
- Hole Size (HS): 0.43"
- Hole Size (HS): 11 mm
- A: 0.98"
- Unit Weight: 58.42 lb
- Unit Weight: 26.5 kg
- A: 25 mm
- B: 0.98"
- B: 25 mm
- C: 0.98"
- C: 25 mm
- D: 0.49"
- D: 12.5 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.51
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 393.7" x 1.97" x 1.97" x 0.98" x 81.84 lb
Catalog #: FLEXCOND800L10
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 393.7"
- Length 1 (L1): 10000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 81.84 lb
- Unit Weight: 37.2 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 433" x 1.97" x 1.97" x 0.98" x 90.02 lb
Catalog #: FLEXCOND800L11
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 433"
- Length 1 (L1): 11000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 90.02 lb
- Unit Weight: 40.92 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 472" x 1.97" x 1.97" x 0.98" x 98.21 lb
Catalog #: FLEXCOND800L12
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 472"
- Length 1 (L1): 12000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 98.21 lb
- Unit Weight: 44.64 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 511" x 1.97" x 1.97" x 0.98" x 106.39 lb
Catalog #: FLEXCOND800L13
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 511"
- Length 1 (L1): 13000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 106.39 lb
- Unit Weight: 48.36 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 551" x 1.97" x 1.97" x 0.98" x 114.58 lb
Catalog #: FLEXCOND800L14
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 551"
- Length 1 (L1): 14000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 114.58 lb
- Unit Weight: 52.08 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 590" x 1.97" x 1.97" x 0.98" x 122.76 lb
Catalog #: FLEXCOND800L15
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 590"
- Length 1 (L1): 15000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 122.76 lb
- Unit Weight: 55.8 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 629" x 1.97" x 1.97" x 0.98" x 130.94 lb
Catalog #: FLEXCOND800L16
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 629"
- Length 1 (L1): 16000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 130.94 lb
- Unit Weight: 59.52 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Conductor, 1.24 in², 669" x 1.97" x 1.97" x 0.98" x 139.13 lb
Catalog #: FLEXCOND800L17
- Cross Section: 1.24in²
- Cross Section: 800mm²
- Length 1 (L1): 669"
- Length 1 (L1): 17000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Material: Thermoplastic Elastomer
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.100" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Dielectric Strength: 20kV/mm
- Euroclass CPR: Eca - s2, d2, a3
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;1500V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1533
- Width 1 (W1): 4 1/4"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.11"
- Height 1 (H1): 28.2mm
- Height 2 (H2): 0.58"
- Height 2 (H2): 14.8mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- A: 1.97"
- Unit Weight: 139.13 lb
- Unit Weight: 63.24 kg
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.46
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364