Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Thread Size
- Diameter
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Static Load
SKUs | 1288 results
Single Pole Dist. Block, 255 A UL/CSA, Flat Cond. Line, 6 Cables Load, Copper
Catalog #: UDF-250A
- Finish: Tinned
- Max Current Rating, IEC: 250A
- Max Current Rating, UL/CSA: 255A
- Line Side Connection: Flat Conductor
- Load Side Connection: 6 Cables
Single Pole Dist. Block, 335 A UL/CSA, Flat Cond. Line, 11 Cables Load, Copper
Catalog #: UDF-500A
- Finish: Tinned
- Max Current Rating, IEC: 500A
- Max Current Rating, UL/CSA: 335A
- Line Side Connection: Flat Conductor
- Load Side Connection: 11 Cables
Single Pole Dist. Block, 500 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum
Catalog #: UDF12C500AL
- Finish: Tinned
- Max Current Rating, IEC: 500A
- Max Current Rating, UL/CSA: 500A
- Line Side Connection: Flat Conductor
- Load Side Connection: 12 Cables
Single Pole Dist. Block, 670 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum
Catalog #: UDF12C800AL
- Finish: Tinned
- Max Current Rating, IEC: 800A
- Max Current Rating, UL/CSA: 670A
- Line Side Connection: Flat Conductor
- Load Side Connection: 12 Cables
Single Pole Dist. Block, 475 A UL/CSA, Flat Cond. Line, 6 Cables Load, Aluminum
Catalog #: UDF6C500AL
- Finish: Tinned
- Max Current Rating, IEC: 500A
- Max Current Rating, UL/CSA: 475A
- Line Side Connection: Flat Conductor
- Load Side Connection: 6 Cables
Single Pole Dist. Block, 840 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum
Catalog #: UDF9C1000AL
- Finish: Tinned
- Max Current Rating, IEC: 1000A
- Max Current Rating, UL/CSA: 840A
- Line Side Connection: Flat Conductor
- Load Side Connection: 9 Cables
Single Pole Dist. Block, 490 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum
Catalog #: UDF9C500AL
- Finish: Tinned
- Max Current Rating, IEC: 500A
- Max Current Rating, UL/CSA: 490A
- Line Side Connection: Flat Conductor
- Load Side Connection: 9 Cables
Single Pole Dist. Block, 150 A UL/CSA, Cable Line, 7 Cables Load, Copper
Catalog #: UDJ-125A
- Finish: Tinned
- Max Current Rating, IEC: 125A
- Max Current Rating, UL/CSA: 150A
- Line Side Connection: Cable
- Load Side Connection: 7 Cables
Single Pole Dist. Block, 200 A UL/CSA, Cable Line, 7 Cables Load, Copper
Catalog #: UDJ-160A
- Finish: Tinned
- Max Current Rating, IEC: 160A
- Max Current Rating, UL/CSA: 200A
- Line Side Connection: Cable
- Load Side Connection: 7 Cables
FleXbus Conductor Rep, 1.984 in², 393.7" x 1.97" x 1.97" x 0.98" x 125.22 lb
Catalog #: FLEXCORE1280L10
- Cross Section: 1.98in²
- Cross Section: 1280mm²
- Length 1 (L1): 393.7"
- Length 1 (L1): 10000 mm
- Length 2 (L2): 3.94"
- Length 2 (L2): 100 mm
- Conductor Material: Copper Clad Aluminum
- Insulation Material: Thermoplastic Elastomer
- Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
- Connector Finish: Tinned
- Connector Material: Copper
- Insulation Elongation: 500 % Min
- Insulation Thickness: 0.10" - 0.14"
- Insulation Thickness: 2.5 - 3.5 mm
- Euroclass CPR: Eca - s2, d2, a3
- Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
- Mechanical Resistance Rating: IK09
- UV Resistance Rating: UL® 2556;UL® 854
- Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
- Dielectric Strength: 20kV/mm
- Flammability Rating: UL® 94V-0
- Wire Diameter: 0.01"
- Wire Diameter: 0.2mm
- Nominal Voltage, IEC: 1000V;5000V
- Max Working Voltage, EN 50264-3-1: 6000V
- Working Temperature: -58 to 239 °F
- Working Temperature: -50 to 115 °C
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
- ∆T 60 K: 1984A
- Width 1 (W1): 4.25"
- Width 1 (W1): 108 mm
- Width 2 (W2): 3.94"
- Width 2 (W2): 100 mm
- Height 1 (H1): 1.23"
- Height 1 (H1): 31.15mm
- Height 2 (H2): 0.71"
- Height 2 (H2): 18mm
- Hole Size (HS): 0.55"
- Hole Size (HS): 14 mm
- Unit Weight: 124.96 lb
- Unit Weight: 56.8 kg
- A: 1.97"
- A: 50 mm
- B: 1.97"
- B: 50 mm
- C: 0.98"
- C: 25 mm
- D: 0.98"
- D: 25 mm
- 2 Bar Current Coefficient, Non-Symmetric: 1.48
- 2 Bar Current Coefficient, Symmetric: 2
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364