Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Thread Size
- Diameter
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Static Load
SKUs | 1288 results
FleXbus HCBC Plate, 1.969" x 1.26"
Catalog #: FLEXPLATE50
- Material: Copper
- Finish: Tinned
- A: 2.56"
- A: 65 mm
- B: 2.48"
- B: 63 mm
- C: 1.77"
- C: 45 mm
- D: 1.61"
- D: 41 mm
- Thickness (T): 0.2"
- Thickness (T): 5 mm
- Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
- Unit Weight: 0.35 lb
- Unit Weight: 0.16 kg
FleXbus Scissor
Catalog #: FLEXSCISSOR
- Material: Steel
- Length (L): 11.02"
- Length (L): 280 mm
- Width (W): 5.51"
- Width (W): 140 mm
- Unit Weight: 1.9 lb
- Unit Weight: 0.86 kg
FleXbus Support Kit on Edge 3 Poles, 3.937" x 6.654"
Catalog #: FLEXSUPEDG100T
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500;1500
- Finish: Electrogalvanized
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: IEC® 60754-1
- Insulation Voltage: 1000;1500
- Low Smoke Rating: ISO 5659-2
- Material: Glass Fibre Reinforced Polyamide;Steel
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- A: 3.94"
- A: 100 mm
- Depth (D): 3.09"
- Depth (D): 78.5 mm
- Height (H): 6.91"
- Height (H): 175.5 mm
- Conductor Size: 960 mm²;1280 mm²;1810 mm²
- Unit Weight: 3.35 lb
- Unit Weight: 1.52 kg
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Support Kit on Edge 3 Poles, 3.445" x 4.685"
Catalog #: FLEXSUPEDG50T
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500;1500
- Finish: Electrogalvanized
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: IEC® 60754-1
- Insulation Voltage: 1000;1500
- Low Smoke Rating: ISO 5659-2
- Material: Glass Fibre Reinforced Polyamide;Steel
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- A: 3.44"
- A: 87.5 mm
- Depth (D): 3.09"
- Depth (D): 78.5 mm
- Height (H): 4.86"
- Height (H): 123.5 mm
- Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
- Unit Weight: 2.74 lb
- Unit Weight: 1.24 kg
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
Low Voltage Male/Female Insulators, 1.181"
Catalog #: ISOTP30F8M8
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Insulation Voltage: 1000;1500
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Height (H): 1.18"
- Height (H): 30 mm
- Hex Width (W): 30 mm
- Hex Width (W): 30 mm
- Depth (D): 1.34"
- Depth (D): 34 mm
- Diameter (Ø): 1.02"
- Diameter (Ø): 26 mm
- Thread Size 1 (TS1): M8
- Thread Length (TL): 0.67"
- Thread Length (TL): 17mm
- Thread Size 2 (TS2): M8
- Thread Depth (TD): 0.31"
- Thread Depth (TD): 8mm
- Static Load 1 (F1): 1349lb
- Static Load 1 (F1): 6000N
- Static Load 2 (F2): 674lb
- Static Load 2 (F2): 3000N
- Unit Weight: 0.11 lb
- Unit Weight: 0.05 kg
Low Voltage Male/Female Insulators, 1.575"
Catalog #: ISOTP40F8M8
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Insulation Voltage: 1000;1500
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Height (H): 1.57"
- Height (H): 40 mm
- Hex Width (W): 46 mm
- Hex Width (W): 46 mm
- Depth (D): 2.09"
- Depth (D): 53 mm
- Diameter (Ø): 1.57"
- Diameter (Ø): 40 mm
- Thread Size 1 (TS1): M8
- Thread Length (TL): 0.67"
- Thread Length (TL): 17mm
- Thread Size 2 (TS2): M8
- Thread Depth (TD): 0.31"
- Thread Depth (TD): 8mm
- Static Load 1 (F1): 2473lb
- Static Load 1 (F1): 11000N
- Static Load 2 (F2): 1461lb
- Static Load 2 (F2): 6500N
- Unit Weight: 0.24 lb
- Unit Weight: 0.11 kg
Low Voltage Male/Female Insulators, 1.969"
Catalog #: ISOTP50F8M8
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Insulation Voltage: 1000;1500
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Height (H): 1.97"
- Height (H): 50 mm
- Hex Width (W): 50 mm
- Hex Width (W): 50 mm
- Depth (D): 2.24"
- Depth (D): 57 mm
- Diameter (Ø): 1.61"
- Diameter (Ø): 41 mm
- Thread Size 1 (TS1): M8
- Thread Length (TL): 0.67"
- Thread Length (TL): 17mm
- Thread Size 2 (TS2): M8
- Thread Depth (TD): 0.59"
- Thread Depth (TD): 15mm
- Static Load 1 (F1): 4496lb
- Static Load 1 (F1): 20000N
- Static Load 2 (F2): 2248lb
- Static Load 2 (F2): 10000N
- Unit Weight: 0.33 lb
- Unit Weight: 0.15 kg
Low Voltage Male/Female Insulators, 2.362"
Catalog #: ISOTP60F8M8
- Material: Steel;Glass Fibre Reinforced Polyamide
- Finish: Electrogalvanized
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- Insulation Voltage: 1000;1500
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
- Height (H): 2.36"
- Height (H): 60 mm
- Hex Width (W): 55 mm
- Hex Width (W): 55 mm
- Depth (D): 2.48"
- Depth (D): 63 mm
- Diameter (Ø): 1.73"
- Diameter (Ø): 44 mm
- Thread Size 1 (TS1): M8
- Thread Length (TL): 0.67"
- Thread Length (TL): 17mm
- Thread Size 2 (TS2): M8
- Thread Depth (TD): 0.59"
- Thread Depth (TD): 15mm
- Static Load 1 (F1): 4946lb
- Static Load 1 (F1): 22000N
- Static Load 2 (F2): 2248lb
- Static Load 2 (F2): 10000N
- Unit Weight: 0.42 lb
- Unit Weight: 0.19 kg
Splice Block, Cable-Cable, 150 A UL, Copper
Catalog #: SB125
- Finish: Tinned
- Type: Cable-Cable
- Typical Application Current Rating, UL: 150 A
- Typical Application Current Rating, IEC: 170 A
Splice Block, Cable-Cable, 150 A UL, Aluminum
Catalog #: SB125AL
- Finish: Tinned
- Type: Cable-Cable
- Typical Application Current Rating, UL: 150 A
- Typical Application Current Rating, IEC: 180 A