Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Thread Size
- Diameter
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Static Load
SKUs | 1293 results
nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 5/16"–1/2" Flange
Catalog #: CATHP58SM
- Material: Spring Steel
- Finish: nVent CADDY Armour
- Flange Thickness (FT): 5/16" - 1/2"
- Flange Thickness (FT): 8 - 14 mm
- Static Load (F): 200lb
- Static Load (F): 890N
nVent CADDY Cat HP J-Hook Clip to Hammer-On Flange Clip, 1/2"–3/4" Flange
Catalog #: CATHP912SM
- Material: Spring Steel
- Finish: nVent CADDY Armour
- Flange Thickness (FT): 1/2" - 3/4"
- Flange Thickness (FT): 14 - 20 mm
- Static Load (F): 200lb
- Static Load (F): 890N
nVent CADDY Cat HP J-Hook Clip to Z Purlin Clip, 1/16"–1/4" Flange
Catalog #: CATHPAF14
- Material: Spring Steel
- Finish: nVent CADDY Armour
- Flange Thickness (FT): 0.0600" - 1/4"
- Flange Thickness (FT): 1.5 - 6 mm
- Static Load (F): 100lb
- Static Load (F): 440N
nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, 1/8"–5/8" Flange
Catalog #: CATHPBC200
- Material: Steel;Spring Steel
- Finish: Electrogalvanized;nVent CADDY Armour
- Flange Thickness (FT): 1/8" - 5/8"
- Flange Thickness (FT): 3.2 - 16 mm
- Static Load (F): 100lb
- Static Load (F): 440N
nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, Swivel, 1/8"–5/8" Flange
Catalog #: CATHPBC200B
- Material: Steel;Spring Steel
- Finish: Electrogalvanized;nVent CADDY Armour
- Flange Thickness (FT): 1/8" - 5/8"
- Flange Thickness (FT): 3.2 - 16 mm
- Static Load (F): 100lb
- Static Load (F): 440N
nVent CADDY Cat CM Roller, 8"
Catalog #: CATRL200CM
- Material: Steel
- Finish: Pregalvanized
- Length (L): 8"
- Length (L): 200 mm
nVent CADDY Cat CM Protection Tube, 5/8" dia
Catalog #: CATTBCM
- Material: Steel
- Finish: Electrogalvanized
- Diameter (Ø): 5/8"
- Diameter (Ø): 17 mm
- A: 4"
- A: 100 mm
nVent CADDY Cablecat T-Grid Clip for J-Hooks
Catalog #: CATTS
- Material: Spring Steel
- Finish: nVent CADDY Armour
nVent CADDY Cat CM Wall Bracket, 8"
Catalog #: CATWMCM
- Material: Steel
- Finish: Pregalvanized
- Length: 8"
- Length: 200 mm
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 2" dia, 2 Tier
Catalog #: CAT32HPSWM2
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 2
- Height (H): 14 1/2"
- Height (H): 368.3 mm
- Depth (D): 3 3/8"
- Depth (D): 86.38 mm
- Width (W): 2"
- Width (W): 50 mm
- Hole Size (HS): 1/4"
- Hole Size (HS): 6.5 mm
- Static Load (F): 120lb
- Static Load (F): 530N
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 2" dia, 3 Tier
Catalog #: CAT32HPSWM3
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 3
- Height (H): 19 1/2"
- Height (H): 495.3 mm
- Depth (D): 3 3/8"
- Depth (D): 86.38 mm
- Width (W): 2"
- Width (W): 50 mm
- Hole Size (HS): 1/4"
- Hole Size (HS): 6.5 mm
- Static Load (F): 180lb
- Static Load (F): 800N
nVent CADDY Cat HP J-Hook Tree, Wall Mount, 2" dia, 4 Tier
Catalog #: CAT32HPSWM4
- Material: Steel
- Finish: Pregalvanized
- Type: Single Sided
- Diameter (Ø): 2"
- Diameter (Ø): 50 mm
- Tiers: 4
- Height (H): 24 1/2"
- Height (H): 622.3 mm
- Depth (D): 3 3/8"
- Depth (D): 86.38 mm
- Width (W): 2"
- Width (W): 50 mm
- Hole Size (HS): 1/4"
- Hole Size (HS): 6.5 mm
- Static Load (F): 240lb
- Static Load (F): 1068N