Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Cladding Color Code
- Thread Size
- Diameter
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Coolant Feed
- Static Load
SKUs | 1288 results
Four Pole Distrib. Block with Threaded Bars, 400 A
Catalog #: TR-400A
- Material: Copper;Glass Fibre Reinforced Polyamide;Plexiglass
- Max Working Voltage, IEC (Ui): 1000
- Peak Short Circuit Current (Ipk): 34kA
- Short Term Withstand Current (Icw) 1s: 28kA
- Line Side Number of Connections: 1
- Load Side Number of Connections: 8
- Hole Size (HS): 0.39"
- Hole Size (HS): 10 mm
- Thread Size (TS): M6
- Depth (D): 5.51"
- Depth (D): 140 mm
- Height (H): 9.45"
- Height (H): 240 mm
- Width (W): 11.81"
- Width (W): 300 mm
- Unit Weight: 6.24 lb
- Unit Weight: 2.83 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C)
nVent ERIFLEX FleXbus Aluminum Rail Cutter and Insert Crimper
Catalog #: FLEXALURAILCUT
- Material: Aluminum;Steel
- Length: 3.3'
- Length: 1 m
- Depth: 5.6"
- Depth: 142 mm
- Height: 6.3"
- Height: 160 mm
- Unit Weight: 28.66 lb
- Unit Weight: 13 kg
FleXbus Foam Barrier Dispenser FFBD
Catalog #: FLEXFOAMDISPENS
- Unit Weight: 2.87 lb
- Unit Weight: 1.3 kg
FleXbus Support Kit Flat 3 Poles, 5.433" x 4.843"
Catalog #: FLEXSUPFLA100T
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500;1500
- Finish: Electrogalvanized
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: IEC® 60754-1
- Insulation Voltage: 1000;1500
- Low Smoke Rating: ISO 5659-2
- Material: Glass Fibre Reinforced Polyamide;Steel
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- A: 5.43"
- A: 138 mm
- Depth (D): 3.09"
- Depth (D): 78.5 mm
- Height (H): 4.94"
- Height (H): 125.5 mm
- Conductor Size: 960 mm²;1280 mm²;1810 mm²
- Unit Weight: 4.32 lb
- Unit Weight: 1.96 kg
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
FleXbus Support Kit Flat 3 Poles, 3.445" x 4.449"
Catalog #: FLEXSUPFLA50T
- Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914
- Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
- Dielectric Strength, UL: 1500;1500
- Finish: Electrogalvanized
- Flammability Rating: UL® 94V-0
- Halogen Free Rating: IEC® 60754-1
- Insulation Voltage: 1000;1500
- Low Smoke Rating: ISO 5659-2
- Material: Glass Fibre Reinforced Polyamide;Steel
- Working Temperature: -40 to 266 °F
- Working Temperature: -40 to 130 °C
- A: 3.44"
- A: 87.5 mm
- Depth (D): 3.09"
- Depth (D): 78.5 mm
- Height (H): 4.71"
- Height (H): 119.5 mm
- Conductor Size: 220 mm²;360 mm²;545 mm²;640 mm²
- Unit Weight: 2.86 lb
- Unit Weight: 1.3 kg
- Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 40.55"
Catalog #: IBSADV120-1030
- Typical Application Current Rating: 400 A
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 12.99"
Catalog #: IBSADV120-330
- Typical Application Current Rating: 400 A
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 16.93"
Catalog #: IBSADV120-430
- Typical Application Current Rating: 400 A
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 20.87"
Catalog #: IBSADV120-530
- Typical Application Current Rating: 400 A
IBS Advanced Round Insulated Braided Conductor, 400 A, 0.94" x 0.39" x 24.8"
Catalog #: IBSADV120-630
- Typical Application Current Rating: 400 A