Filter by
Filter applied:
1
Clear filters
- Applications
- Product Type
- Product Family
- Type
- Works With
- Material
- Color
- Color Code
- Rack Height
- Height
- Depth
- Width
Filter applied: 1
SKUs | 10 results
Guardian Management Gateway
Catalog #: 11079-000
- Product Type: Management Unit
- Type: Base Unit Management Gateway
- Rack Height: 1 U
- Height: 45 mm
- Width: 250 mm
- Depth: 45 mm
Guardian Management Gateway AC
Catalog #: 11079-001
- Product Type: Management Unit
- Type: Base Unit Management Gateway
- Rack Height: 1 U
- Height: 45 mm
- Width: 350 mm
- Depth: 45 mm
19" Mounting Bracket for Guardian Management Gateway
Catalog #: 21079-000
- Product Type: Bracket
- Works With: Guardian Management Gateway
- Material: Steel
- Color: Black Grey
- Color Code: RAL 9005
- Rack Height: 1 U
- Height: 45 mm
Power Supply for Electronic Lock
Catalog #: 23130-515
- Product Type: AC/DC Power Supply
- Product Family: Varistar
- Type: Power Supply
- Works With: MLR Electronic Lock; Varistar CP
RFID Card for Network Solution Electronic Lock, 125 KHz-HID
Catalog #: 23130-526
- Product Type: Keycard
- Product Family: Varistar
- Type: HID Keycard
- Works With: MLR Electronic Lock; Varistar CP
Varistar Electronic Lock, Master, MLR 3000, 13.56 MHz-MIFARE for Varistar
Catalog #: 23130-565
- Product Type: Lock
- Product Family: Varistar
- Type: Mifare Electronic Lock
RFID Card for Network Solution Electronic Lock, 13,56 MHz-MIFARE
Catalog #: 23130-566
- Product Type: Keycard
- Product Family: Varistar
- Type: Mifare Keycard
- Works With: MLR Electronic Lock
Lock Card for Stand-Alone Electronic Lock, 125 KHz HID
Catalog #: 60130-678
- Product Type: Keycard
- Product Family: Varistar
- Type: HID Keycard
- Works With: MLR Electronic Lock; Varistar CP
Varistar Battery Pack for Electronic Locking, 12 V
Catalog #: 60130-729
- Product Type: Battery
- Works With: MLR Electronic Lock; Varistar CP
Lock Card for Stand-Alone Electronic Lock, 13,56 MHz MIFARE
Catalog #: 60130-832
- Product Type: Keycard
- Product Family: Varistar
- Type: Mifare Keycard
- Works With: MLR Electronic Lock