RTD-CS Corrugated Sheath RTD Sensor
Hover to magnify image or click to enlarge
RTD-CS Corrugated Sheath RTD Sensor
nVent RAYCHEM RTD-3CS, RTD-10CS and RTD50CS are three-wire platinum resistance temperature detector (RTD) typically used with monitoring and control systems when accurate temperature control is required. Used in non-hazardous and CID2 locations.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install
- Direct connection to controller with 1/2"/12.7 mm NPT fitting that connects to the conduit box: allows mounting of the RTD in a typical ambient and splicing of RTD extension wire back to the controller
- Sensor housing is 316 stainless steel, lead wire is heathed in Alloy 825
- Temperature measuring range: -100 °F to 300 °F/-73 °C to 149 °C
- Reliable during long life
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.