Strut Nut with Spring, Channel Type C
Hover to magnify image or click to enlarge
Strut Nut with Spring, Channel Type C
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Used to create metal frames with nVent CADDY Eristrut channels
- Spring allows for easy installation
Specifications
Static Load Safety Factor | 3:1 |
Finish | Hot-Dip Galvanized |
Material | Steel |
Pull-Out Strength | |||
Part Number | Channel Thickness | ||
2,5 mm | 2 mm | 1,5 mm | |
SPRCM6xx | 2000 N | 2000 N | 2000 N |
SPRCM8xx | 3330 N | 3330 N | 3330 N |
SPRCM10xx | 4890 N | 4440 N | 4440 N |
SPRCM12xx | 4890 N | 4660 N | 4440 N |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.