Lock Card for Stand-Alone Electronic Lock, 13,56 MHz MIFARE
Lock Card for Stand-Alone Electronic Lock, 13,56 MHz MIFARE
Catalog#: 60130-832
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Additional Product Details
Features
- Code cards for programming standalone locking
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 13,56 MHz-MIFARE card (unlocking card) | 1 | |
2 | 13,56 MHz-MIFARE card (locking card) | 1 | |
3 | 13,56 MHz-MIFARE card (group card) | 1 | |
4 | 13,56 MHz-MIFARE card (general card) | 1 | |
5 | User manual | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.