- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 363 results (3021 items)
Varistar CP Steel Door, Perforated With 1-Point Locking
Varistar CP Perforated Steel Door, IP 20 with Single Point Locking.
- Perforated steel door with single point ...
- Lever handle with built-in push button
- Opening angle 180°
- Key lock cover
Varistar CP Base Plate, One-Piece, With Lateral Cable ducting
Varistar CP Base Plate, One-Piece, With Lateral Cable ducting.
- Base plate is open at the side; the open...
Varistar CP Raised Top Cover
- Uses same lifting eyes as normal top cover
RackPower PDU, RP1xxx, 230 VAC, 1-phase
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design with only 44 mm height. Reduce IP address...
- RackPower RP1xxx Intelligent Power Distr...
- High Visibility Data Display and Interactive Graphic Display
- Measure circuit breaker loads across red...
- Enables smart load balancing for power e...
RackPower Dry Contact Cable
Dry Contact Cable to connect I/O sensors e.g. smoke for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in...
- Dry Contact Cable to connect I/O sensors e.g. smoke
- 1 m Cable to Sensor box with integrated ...
- For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
- Hot pluggable for easy integration
Varistar CP Double Glazed Door, IP 20, 3-Point Locking
Glazed door with 3 point locking allows stronger contact between door and the cabinet frame.
- Lever handle with key insert (2 keys)
- Frame, St, 1.5 mm
- Opening angle 180°
- Security glass, 6 mm
Novastar Rear Panel Full Height
Rear Panel for aluminum extruded enclosure is connected with 2 twist-locking catches (Torx T30, with 1/4 turn).
- Incl. grounding
- 2 twist-locking catches (Torx T30, with 1/4 turn)
- St, 1 mm
Horizontal Rail, Front, Type L-KD, Light, Short Lip
The horizontal rail with a short lip makes a clean design to the assembled front panel.
- Standard rail at the front
- Installation at top and bottom
- Short lip (L-KD)
- < 28 HP not to print
Horizontal Rail Rear, Type AB for Rear I/O Board Guides
Aluminum horizontal rails of the type AB, for rear I/O card guides.
- For CompactPCI in the area of rear I/0
- For 2 × 3 U expansion, 2 horizontal rail...
- Aluminum extrusion, anodized surface, co...
Front Panel, Front Shielded, Side Hinged
Front panel with textile EMC gasket, side hinged assembly.
- Front panel with textile EMC gasket
- Enables mounting onto the horizontal rails
- Suitable for subracks and cases
- Hinges can be fitted on left or right