Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Number of Sockets
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- With Switch
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Static Load
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 363 results (3021 items)
Board Cage for Horizontal Board Installation
Board cage for horizontal boards offers the option to insert 6 U boards in a 3 or 4 U high subracks or desk top cases.
- For horizontal mounting of double Eurobo...
Front Panel, Flat, Refrofit Shielding, D-Sub Cutouts
Flat front panel with cutout for D-Sub connectors. Shieldable for stainless steel EMC gasket.
- For stainless steel EMC gasket
- Aluminum, 2.5 mm, front anodized, conductive
EuropacPRO 19" Subrack Kit for Backplane, Shielded, CompactPCI
EMC Shielded subrack for backplane mounting for CompacPCI application.
- Subrack with side panel type F ("flexibl...
- Aluminum construction
- Rear horizontal rail for backplane mount...
- Internal and external dimensions in acco...
Interscale Mounting Bracket
Able to assemble / disassemble case while mounted.
- Able to assemble / disassemble case while mounted
- Provides 14 mm clearance from mounting s...
- Bracket for wall or recessed mounting
MultipacPRO Cover Plate, Plain
Cover plates will close the 19" chassis on top and bottom side.
- Plain cover plates can be used as either...
Front Frame, Unshielded for Horizontal Boards Mounting
The Unshielded front frame covers the gaps between the subracks and assemblies.
- Front frame, Unshielded, for horizontal board mounting
MultipacPRO Mounting Plate
Mounting plates are designed for the mounting of heavy components, e.g. transformers.
- Mounting plates are designed for the mou...
- Bolted laterally inside on a 19" chassis
Varistar CP Steel Door, Plain With 3-Point Locking, IP55
Steel door with mounting frame on inside, 3 point locking and with Lever handle.
- Steel door with three point locking for ...
- Lever handle with built-in push button
- Opening angle 180°
19'' Fan Unit, 1 U, Remote Control and Monitoring
Fan Unit with ModBus interface for installation into a 1 U space within the Cabinet
- Fan speed temperature controlled
- ModBus Interface for Remote Monitoring and Control
- Temperature threshold for the fan contro...
- Signaling of fan failure and over temper...
Varistar CP Swing Frame for 600 mm Width
- For full height or partial-height mounting
- Pivot point can be selected right or left
- Can accommodate 19" chassis and 19" subr...
- 120° hinge, square locks including 2 keys