- Brands
- Applications
- Type
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Products | 58 results (154 items)
nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit for Rail
Cadweld Plus ignitor with improved ease of use, new safety features, can use AA or rechargeable batteries.
- Enhanced power tool style grip is ergonomic and easy to hold
- Self-closing trigger guard prevents acci...
- LED ignition counter provides instant fe...
- Five second delay in ignition is a safet...
Galvanized Theft Deterrent Cable
Function as copper conductors, but appear to be non-copper conductors and are difficult to cut and steal.
- Inner copper stranding is tinned for sup...
- Inner copper core provides increased con...
- More flexible and easier to work with th...
nVent ERICO Quickfill No-Mix Ground Enhancing Backfill
Quickfill is a no-mix ground-enhancing backfill that reduces resistance to ground and offers covenient instillation.
- Lowers system resistance to ground
- Low-dust formulation
- Water not needed to install or perform
- Fast installation with no mixing or cure time required
Universal Transient Barrier, Dual Pair
Compact design universal transient barrier provides protection of low-voltage circuits and transducers.
- Compact design universal transient barri...
- Separate plug and base design allows hot...
- Multi-stage protection and fine over-vol...
- Common-mode and differential-mode protec...
Ground Point
Cast grounding plate for equipment, machinery, or structure grounding points.
- Cast grounding plate for equipment, mach...
- May be installed flush in concrete floor or wall
- Cable connection under bolt tension
Copper Utility Ground Plate
Unique grounding solution for distribution pole grounding.
- Provides a large surface area to dissipa...
- Wrap around the bottom of a utility pole to install
Rebar Bonding Clamp
Rebar bonding clamp for lightning protection system.
- Provides bond from lightning protection system to rebar
Modular TDX Panel Protector, 100 kA with Surge Counter
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protecti...
- Transient Discriminating (TD) Technology...
- Modular design allows easy replacement of surge modules
- Built-in features include TD Technology,...
- Compact NEMA®-4 enclosure design can be ...
Prefabricated Gate Jumper Assembly
Ideal for when nVent ERICO Cadweld connections cannot be made to aluminum pipe or thin-wall steel tube.
- Ideal for when nVent ERICO Cadweld conne...
- Jumper conductor is insulated
- Stainless steel hardware included
- Available in either left or right-hand orientation
Steel Ground Plate
Unique grounding solution for distribution pole grounding.
- Provides a large surface area to dissipa...
- Includes a welded steel rod pigtail