Skip to main content

Please Select Your Country/Language Preferences

A10000282 Hover to magnify image or click to enlarge

Polymer Junction Box for Self-Regulating Cables

nVent RAYCHEM JB1-C is a junction box stand kit with a cold-applied core sealer for use with nVent RAYCHEM BTV, CTV, QTVR, XTV, KTV, and VPL heat tracing cables.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Max Conductor Cross Section 0.0155 in²
For Ex-Zone Gas 1, 2
Max Conductor Cross Section 10 mm²
Inlet Type Cable
IP Rating IP66
For Ex-Zone Dust Not Applicable
Cover Attachment Screwed
Mounting Surface Mounted/Recessed Mounted
Ambient Temperature −20 to 40 °C
Ambient Temperature −4 to 104 °F
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing