Skip to main content

Please Select Your Country/Language Preferences

Splice Block, Cable-Cable, 335 A UL, Copper Hover to magnify image or click to enlarge

Power Block, Cable-Cable, 500 A IEC, Copper

Catalog#: SB400

nVent ERIFLEX Power Blocks are the main DIN mounted output/input devices for connection between primary and secondary switchboard, or main input/output connection for machine or industrial equipment (such as invertor, air conditioning machines, etc.). The high short circuit rated large cross section blocks offer time savings and reliability in every panel configuration. The complete Power Blocks range offers multiple connection types with up to four cables, nVent ERIFLEX Flexibar Advanced, or IBSB Advanced power braids.

Read more Read less
  • CE, ERIFLEX SB
  • UR
  • RoHS
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Design Guideline for Distribution Blocks, Power Blocks and Power Terminals
Derating according to Ambient* Temperature (°C) to maintain working temperature of 85°C
Ambient Temperature (°C) 30° 35° 40° 45° 50° 55° 60° 65° 70° 75°
Derating Coefficient (d) 1 1 1 0.94 0.88 0.82 0.75 0.67 0.58 0.47
*environment around the terminal blocks inside the enclosure

Diagrams

Application images Resources CAD
Video
Additional Product Details

Additional Product Details

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us