Filter applied: 1
Products | 40 results (137 items)
DT Panel Protector (B), 240 kA
DTX240 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.
DT Panel Protector (F), 240 kA
DTX240 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.
Side-Mount Kit for TDX Panel Protector
Side-mount kit for compact and modular TDX panel protectors.
Compact TDX Panel Protector, 200 kA
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.
TSG Surge Reduction Filter, Three Phase
Telecom Surge Protector
Cost effective surge solution for telecom base stations, protecting circuits at the point of entry.
Modular TDX Panel Protector, 100 kA
Transient Discriminating (TD) Technology provides increased service life.
TSG Surge Reduction Filter, Three Phase Back Plane
Service Entrance Suppressor(P), 40 kA DC
TSG-SRF Indication Assembly Replacement, Single Phase
Modular TDX Panel Protector, 100 kA with Surge Counter
The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.