RTD-200 Ambient RTD Sensor
Hover to magnify image or click to enlarge
RTD-200 Ambient RTD Sensor
nVent RAYCHEM RTD is a three-wire platinum resistance temperature detector (RTD) typically used with control and monitoring systems when accurate ambient sensing is required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install
- Connects directly to the conduit box: using the supplied 1/2"/12.7 mm conduit fitting or to an RTD junction box where RTD extension wire is used
- Sensor housing is 316 stainless steel
- Outer shield: stainless steel flexible armor: not suitable for underground applications
- Temperature measuring range: –76 °F to 300 °F/–73 °C to 149 °C
- Reliable during long life
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.