Swing Frame Hinges 180-Degree, ESFH
Hover to magnify image or click to enlarge
Swing Frame Hinges 180-Degree, ESFH
These hinges make it possible to open the swing frame 180°, so that it does not interfere with maintenance staff or other personnel when they are working inside the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Allows the swing frame to be opened up to 180º. Adjustable top hinge for square mounting of the swing frame. Smart hinge point position giving maximum build-in depth.
- Material: Zinc plated steel.
- Pack quantity: 1 set.
- Mounting requirements: To be used in combination with ESFS mounted in 800 mm, 1000 mm and 1200 mm wide enclosures.
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.