Socket Strip, IEC C13 With Open End Connection Cable, 12x IEC C13, 19"
Socket Strip, IEC C13 With Open End Connection Cable, 12x IEC C13, 19"
Catalog#: 60110-291
Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with IEC C13 outlets.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- 230 V, 10 A
- Horizontal and vertical mounting
- Socket strips can be rotated through all four directions (in 90° increments) during installation
- Socket strips with IEC 60320-C13 sockets
- Connecting cable 2 m, open end with ferrules
- In accordance with IEC 60320
- Mounting height 1 U
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Al extrusion, 1 U, anodised, for socket inserts and function elements | 1 | |
2 | Socket insert, IEC 60320 C13, PA | 12 | |
3 | Endpiece, PA, RAL 7035 | 2 | |
4 | Connecting cable, 2 m, black, open end with ferrules, H05VV-F 3G 1.5 mm² | 1 | |
5 | Mounting angle, PA, RAL 7035, (on 19" versions only) | 2 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.