Busbar Adapter 160A, WO60
Hover to magnify image or click to enlarge
Busbar Adapter 160A, WO60
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Features
- Description: 3-pole busbar adapter 160 A, adapted to the component manufacturer's design.
- Rated voltage: 690 V
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 7.7 W
- Pack quantity: 1 pc.
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.