Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 646 results

PH41599.eps image

FleXbus Conductor Rep, 0.845 in². 236.22" x 0.98" x 0.49" x 34.17 lb

Catalog #: FLEXCORE545L6

  • Cross Section: 0.84in²
  • Cross Section: 545mm²
  • Length 1 (L1): 236.22"
  • Length 1 (L1): 6000 mm
    • Length 2 (L2): 1.97"
    • Length 2 (L2): 50 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.10" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1127A
    • Width 1 (W1): 2.28"
    • Width 1 (W1): 58 mm
    • Width 2 (W2): 1.97"
    • Width 2 (W2): 50 mm
    • Height 1 (H1): 1.25"
    • Height 1 (H1): 31.65mm
    • Height 2 (H2): 0.71"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.43"
    • Hole Size (HS): 11 mm
    • Unit Weight: 34.1 lb
    • Unit Weight: 15.5 kg
    • A: 0.98"
    • A: 25 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.49"
    • D: 12.5 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41599.eps image

FleXbus Conductor Rep, 0.845 in². 275.59" x 0.98" x 0.49" x 39.9 lb

Catalog #: FLEXCORE545L7

  • Cross Section: 0.84in²
  • Cross Section: 545mm²
  • Length 1 (L1): 275.59"
  • Length 1 (L1): 7000 mm
    • Length 2 (L2): 1.97"
    • Length 2 (L2): 50 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.10" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1127A
    • Width 1 (W1): 2.28"
    • Width 1 (W1): 58 mm
    • Width 2 (W2): 1.97"
    • Width 2 (W2): 50 mm
    • Height 1 (H1): 1.25"
    • Height 1 (H1): 31.65mm
    • Height 2 (H2): 0.71"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.43"
    • Hole Size (HS): 11 mm
    • Unit Weight: 39.82 lb
    • Unit Weight: 18.1 kg
    • A: 0.98"
    • A: 25 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.49"
    • D: 12.5 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41599.eps image

FleXbus Conductor Rep, 0.845 in². 314.96" x 0.98" x 0.49" x 45.64 lb

Catalog #: FLEXCORE545L8

  • Cross Section: 0.84in²
  • Cross Section: 545mm²
  • Length 1 (L1): 314.96"
  • Length 1 (L1): 8000 mm
    • Length 2 (L2): 1.97"
    • Length 2 (L2): 50 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.10" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1127A
    • Width 1 (W1): 2.28"
    • Width 1 (W1): 58 mm
    • Width 2 (W2): 1.97"
    • Width 2 (W2): 50 mm
    • Height 1 (H1): 1.25"
    • Height 1 (H1): 31.65mm
    • Height 2 (H2): 0.71"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.43"
    • Hole Size (HS): 11 mm
    • Unit Weight: 45.54 lb
    • Unit Weight: 20.7 kg
    • A: 0.98"
    • A: 25 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.49"
    • D: 12.5 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41599.eps image

FleXbus Conductor Rep, 0.845 in². 354.33" x 0.98" x 0.49" x 51.37 lb

Catalog #: FLEXCORE545L9

  • Cross Section: 0.84in²
  • Cross Section: 545mm²
  • Length 1 (L1): 354.33"
  • Length 1 (L1): 9000 mm
    • Length 2 (L2): 1.97"
    • Length 2 (L2): 50 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.10" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1127A
    • Width 1 (W1): 2.28"
    • Width 1 (W1): 58 mm
    • Width 2 (W2): 1.97"
    • Width 2 (W2): 50 mm
    • Height 1 (H1): 1.25"
    • Height 1 (H1): 31.65mm
    • Height 2 (H2): 0.71"
    • Height 2 (H2): 18mm
    • Hole Size (HS): 0.43"
    • Hole Size (HS): 11 mm
    • Unit Weight: 51.26 lb
    • Unit Weight: 23.3 kg
    • A: 0.98"
    • A: 25 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.49"
    • D: 12.5 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH41600.eps image

FleXbus Conductor Rep, 0.992 in². 393.7" x 0.98" x 0.98" x 0.49" x 65.04 lb

Catalog #: FLEXCORE640L10

  • Cross Section: 0.99in²
  • Cross Section: 640mm²
  • Length 1 (L1): 393.7"
  • Length 1 (L1): 10000 mm
    • Length 2 (L2): 2.95"
    • Length 2 (L2): 75 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.10" - 0.14"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.01"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1233A
    • Width 1 (W1): 2.28"
    • Width 1 (W1): 58 mm
    • Width 2 (W2): 1.97"
    • Width 2 (W2): 50 mm
    • Height 1 (H1): 1.23"
    • Height 1 (H1): 31.15mm
    • Height 2 (H2): 0.84"
    • Height 2 (H2): 21.3mm
    • Hole Size (HS): 0.43"
    • Hole Size (HS): 11 mm
    • Unit Weight: 64.9 lb
    • Unit Weight: 29.5 kg
    • A: 0.98"
    • A: 25 mm
    • B: 0.98"
    • B: 25 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.49"
    • D: 12.5 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 0.992 in² .433.07'' x 0.98" x 0.98" x 0.49" x 71.63 lb

Catalog #: FLEXCORE640L11

  • Cross Section: 0.992in²
  • Cross Section: 640mm²
  • Length 1 (L1): 433"
  • Length 1 (L1): 11000 mm
    • Length 2 (L2): 2.95"
    • Length 2 (L2): 75 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1233A
    • Width 1 (W1): 2.283"
    • Width 1 (W1): 58 mm
    • Width 2 (W2): 1.969"
    • Width 2 (W2): 50 mm
    • Height 1 (H1): 1.226"
    • Height 1 (H1): 31.2mm
    • Height 2 (H2): 0.839"
    • Height 2 (H2): 21.3mm
    • Hole Size (HS): 0.433"
    • Hole Size (HS): 11 mm
    • Unit Weight: 71.06 lb
    • Unit Weight: 32.3 kg
    • A: 0.98"
    • A: 25 mm
    • B: 0.98"
    • B: 25 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.49"
    • D: 12.5 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 0.992 in² .472.44'' x 0.98" x 0.98" x 0.49" x 78.24 lb

Catalog #: FLEXCORE640L12

  • Cross Section: 0.992in²
  • Cross Section: 640mm²
  • Length 1 (L1): 472"
  • Length 1 (L1): 12000 mm
    • Length 2 (L2): 2.95"
    • Length 2 (L2): 75 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1233A
    • Width 1 (W1): 2.283"
    • Width 1 (W1): 58 mm
    • Width 2 (W2): 1.969"
    • Width 2 (W2): 50 mm
    • Height 1 (H1): 1.226"
    • Height 1 (H1): 31.2mm
    • Height 2 (H2): 0.839"
    • Height 2 (H2): 21.3mm
    • Hole Size (HS): 0.433"
    • Hole Size (HS): 11 mm
    • Unit Weight: 77.66 lb
    • Unit Weight: 35.3 kg
    • A: 0.98"
    • A: 25 mm
    • B: 0.98"
    • B: 25 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.49"
    • D: 12.5 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 0.992 in² .511.81'' x 0.98" x 0.98" x 0.49" x 84.85 lb

Catalog #: FLEXCORE640L13

  • Cross Section: 0.992in²
  • Cross Section: 640mm²
  • Length 1 (L1): 511"
  • Length 1 (L1): 13000 mm
    • Length 2 (L2): 2.95"
    • Length 2 (L2): 75 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1233A
    • Width 1 (W1): 2.283"
    • Width 1 (W1): 58 mm
    • Width 2 (W2): 1.969"
    • Width 2 (W2): 50 mm
    • Height 1 (H1): 1.226"
    • Height 1 (H1): 31.2mm
    • Height 2 (H2): 0.839"
    • Height 2 (H2): 21.3mm
    • Hole Size (HS): 0.433"
    • Hole Size (HS): 11 mm
    • Unit Weight: 84.04 lb
    • Unit Weight: 38.2 kg
    • A: 0.98"
    • A: 25 mm
    • B: 0.98"
    • B: 25 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.49"
    • D: 12.5 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 0.992 in² .551.18'' x 0.98" x 0.98" x 0.49" x 91.47 lb

Catalog #: FLEXCORE640L14

  • Cross Section: 0.992in²
  • Cross Section: 640mm²
  • Length 1 (L1): 551"
  • Length 1 (L1): 14000 mm
    • Length 2 (L2): 2.95"
    • Length 2 (L2): 75 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1233A
    • Width 1 (W1): 2.283"
    • Width 1 (W1): 58 mm
    • Width 2 (W2): 1.969"
    • Width 2 (W2): 50 mm
    • Height 1 (H1): 1.226"
    • Height 1 (H1): 31.2mm
    • Height 2 (H2): 0.839"
    • Height 2 (H2): 21.3mm
    • Hole Size (HS): 0.433"
    • Hole Size (HS): 11 mm
    • Unit Weight: 90.64 lb
    • Unit Weight: 41.2 kg
    • A: 0.98"
    • A: 25 mm
    • B: 0.98"
    • B: 25 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.49"
    • D: 12.5 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 0.992 in² .590.55'' x 0.98" x 0.98" x 0.49" x 98.08 lb

Catalog #: FLEXCORE640L15

  • Cross Section: 0.992in²
  • Cross Section: 640mm²
  • Length 1 (L1): 590"
  • Length 1 (L1): 15000 mm
    • Length 2 (L2): 2.95"
    • Length 2 (L2): 75 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1233A
    • Width 1 (W1): 2.283"
    • Width 1 (W1): 58 mm
    • Width 2 (W2): 1.969"
    • Width 2 (W2): 50 mm
    • Height 1 (H1): 1.226"
    • Height 1 (H1): 31.2mm
    • Height 2 (H2): 0.839"
    • Height 2 (H2): 21.3mm
    • Hole Size (HS): 0.433"
    • Hole Size (HS): 11 mm
    • Unit Weight: 97.02 lb
    • Unit Weight: 44.1 kg
    • A: 0.98"
    • A: 25 mm
    • B: 0.98"
    • B: 25 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.49"
    • D: 12.5 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 0.992 in² .629.92'' x 0.98" x 0.98" x 0.49" x 104.69 lb

Catalog #: FLEXCORE640L16

  • Cross Section: 0.992in²
  • Cross Section: 640mm²
  • Length 1 (L1): 629"
  • Length 1 (L1): 16000 mm
    • Length 2 (L2): 2.95"
    • Length 2 (L2): 75 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1233A
    • Width 1 (W1): 2.283"
    • Width 1 (W1): 58 mm
    • Width 2 (W2): 1.969"
    • Width 2 (W2): 50 mm
    • Height 1 (H1): 1.226"
    • Height 1 (H1): 31.2mm
    • Height 2 (H2): 0.839"
    • Height 2 (H2): 21.3mm
    • Hole Size (HS): 0.433"
    • Hole Size (HS): 11 mm
    • Unit Weight: 103.4 lb
    • Unit Weight: 47 kg
    • A: 0.98"
    • A: 25 mm
    • B: 0.98"
    • B: 25 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.49"
    • D: 12.5 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364
PH40515.jpg image

FleXbus Conductor Rep, 0.992 in² .669.29'' x 0.98" x 0.98" x 0.49" x 111.3 lb

Catalog #: FLEXCORE640L17

  • Cross Section: 0.992in²
  • Cross Section: 640mm²
  • Length 1 (L1): 669"
  • Length 1 (L1): 17000 mm
    • Length 2 (L2): 2.95"
    • Length 2 (L2): 75 mm
    • Conductor Material: Copper Clad Aluminum
    • Insulation Material: Thermoplastic Elastomer
    • Rodent & Termite Proof: Tested as per GB/T 34016-2017 & DIN EN 117
    • Connector Finish: Tinned
    • Connector Material: Copper
    • Insulation Elongation: 500 % Min
    • Insulation Thickness: 0.098" - 0.138"
    • Insulation Thickness: 2.5 - 3.5 mm
    • Euroclass CPR: Eca - s2, d2, a3
    • Halogen Free Rating: UL® 2885;IEC® 60754-1;IEC® 62821-2
    • Mechanical Resistance Rating: IK09
    • UV Resistance Rating: UL® 2556;UL® 854
    • Low Smoke Rating: IEC® 61034-2;ISO 5659-2;UL® 2885
    • Dielectric Strength: 20kV/mm
    • Flammability Rating: UL® 94V-0
    • Wire Diameter: 0.008"
    • Wire Diameter: 0.2mm
    • Nominal Voltage, IEC: 1000V;5000V
    • Max Working Voltage, EN 50264-3-1: 6000V
    • Working Temperature: -58 to 239 °F
    • Working Temperature: -50 to 115 °C
    • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61439.1 Class II;IEC® 60364
    • ∆T 60 K: 1233A
    • Width 1 (W1): 2.283"
    • Width 1 (W1): 58 mm
    • Width 2 (W2): 1.969"
    • Width 2 (W2): 50 mm
    • Height 1 (H1): 1.226"
    • Height 1 (H1): 31.2mm
    • Height 2 (H2): 0.839"
    • Height 2 (H2): 21.3mm
    • Hole Size (HS): 0.433"
    • Hole Size (HS): 11 mm
    • Unit Weight: 110 lb
    • Unit Weight: 50 kg
    • A: 0.98"
    • A: 25 mm
    • B: 0.98"
    • B: 25 mm
    • C: 0.98"
    • C: 25 mm
    • D: 0.49"
    • D: 12.5 mm
    • 2 Bar Current Coefficient, Non-Symmetric: 1.51
    • 2 Bar Current Coefficient, Symmetric: 2
    • Installation Standard: AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364