Filter applied: 1
SKUs | 646 results
IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 24.8"
Catalog #: IBSBADV50-630
- Typical Application Current Rating: 250 A
IBSB Advanced Insulated Braided Conductor, 250 A, 0.79" x 0.11" x 32.68"
Catalog #: IBSBADV50-830
- Typical Application Current Rating: 250 A
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 40.55"
Catalog #: IBSBADV70-1030
- Typical Application Current Rating: 300 A
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 9.06"
Catalog #: IBSBADV70-230
- Typical Application Current Rating: 300 A
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 12.99"
Catalog #: IBSBADV70-330
- Typical Application Current Rating: 300 A
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 16.93"
Catalog #: IBSBADV70-430
- Typical Application Current Rating: 300 A
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 20.87"
Catalog #: IBSBADV70-530
- Typical Application Current Rating: 300 A
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 24.8"
Catalog #: IBSBADV70-630
- Typical Application Current Rating: 300 A
IBSB Advanced Insulated Braided Conductor, 300 A, 0.79" x 0.17" x 32.68"
Catalog #: IBSBADV70-830
- Typical Application Current Rating: 300 A
Four Pole Distribution Block, 400 A, 1 Line Side & 14 Load Side Connections
Catalog #: TDL-400A
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 400A
- Max Current Rating, UL/CSA: 400A
- Short Term Withstand Current (Icw) 1s: 23kA
- Peak Short Circuit Current (Ipk): 51kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 600
- Line Side Number of Connections: 1
- Line Side Compact Stranded Wire Size: 35 - 120 mm²
- Line Side Conductor Width: 20 - 24 mm
- Line Side Stranded Wire Size - Ferrule: 35 - 120 mm²
- Line Side Wire Size: 1 - 250
- Load Side Number of Connections: 14
- Load Side Compact Stranded Wire Size: (1) 10 - 50 mm²;(2) 10 - 35 mm²;(4) 6 - 25 mm²;(7) 2,5 - 16 mm²
- Load Side Stranded Wire Size - Ferrule: (1) 10 - 35 mm²;(2) 10 – 25 mm²;(4) 6 - 16 mm²;(7) 2,5 - 10 mm²
- Load Side Wire Size: (1) #6 – 1/0;(2) #8 - #1;(4) #10 - #3;(7) #10 - #5
- Depth (D): 4 3/4"
- Depth (D): 121 mm
- Height (H): 6.14"
- Height (H): 156 mm
- Width (W): 8.82"
- Width (W): 224 mm
- Unit Weight: 3.73 lb
- Unit Weight: 1.69 kg
- Enclosure Rating: IP 10
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1