Mechanical Hygrostat
Hover to magnify image or click to enlarge
Mechanical Hygrostat
The Mechanical Hygrostat controls relative air humidity inside an enclosure to prevent condensation and corrosion that can damage components. It can also be connected to an enclosure heater, cooling fans, warning lights or other devices. The critical relative humidity (RH) level for most components is 65 percent. Above 65 percent RH, condensation can form and cause electronic equipment to malfunction.
Industry Standards
cURus; File No. E164102
CE
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Adjustable relative humidity range
- High switching capacity
- Long service life (>100,000 cycles)
- Maximum permissible air velocity of 50 feet/sec. (15 m/s)
- Maximum switching voltage = 250 VAC 250 V should be switched only in a non-condensing environment
- Change-over contact
- Mounting clip for 35-mm DIN rail
- Connection is a 3-pole terminal for AWG 14 max. (2.5-mm squared)
- Contact resistance less than 10 mΩ
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.