Swing-Out Rack Mounting Frame for Free-stand Enclosure
Hover to magnify image or click to enlarge
Swing-Out Rack Mounting Frame for Free-stand Enclosure
Swing-Out Rack Mounting Frames is used for mounting 19-inch (483-mm) rack mounting equipment. The frame pivots within the enclosure to allow access to the back of the mounted equipment. The frame is full-length and can be installed in 72.00-in. (1829-mm) and 90.00-in. (2286-mm) high enclosures that are 30.00-in. (762-mm) or 36.00-in. (914-mm) wide. They can be installed in 60.00-in. (1524-mm) or 72.00-in. (1829-mm) wide enclosures if a center panel support is used. The design features smooth operation and secure positioning anywhere along the horizontal mounting channels. Frame swings from the left side.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Swing-Out Rack Mounting Frames have mounting holes tapped #10-32 thread and spaced per EIA 310-D standard
- Plated mounting hardware is provided
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.