Ultrx WiFi Type 4X
Hover to magnify image or click to enlarge
Ultrx WiFi Type 4X
Ideal for locations such as tunnels, floor vaults, marinas, outside walls or rooftops, the lightweight Ultrx fiberglass WiFi cabinet does not impede WiFi or WLAN signals and has optional rack angles that can be added to support 19-inch rack-mount equipment.
Industry Standards
UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12, 13; File No. E61997
Enclosure flammability rating per UL 508
Window flammability rating per UL 508
NEMA/EEMAC Type 4, 4X, 12, 13
CSA File No. LR42186: Type 4,4X, 12, 13
IEC 60529, IP66
Cabinets with solid doors are plenum rated.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Fiberglass is easily punched, drilled, filed or sawed
- Seamless foam-in-place gasket assures watertight and dusttight seal
- Enclosure may be rotated 180 degrees for left and right hinging
- Molded-in drip shields are standard with each enclosure
- Door opens 180 degrees
- Replaceable breakaway hinges
- Keylocking handle standard
- Molded-in DIN bosses
- Molded bosses on door provide additional mounting provisions
- Integral mounting rails provide infinite panel adjustment front to back
- Optional data pocket is high-impact thermoplastic
- Enclosure and door made of molded fiberglass polyester that resists chemicals and temperature change
- Impact-resistant polycarbonate window is permanently bonded in place
- Fiberglass mounting brackets and stainless steel attachment screws are provided with each enclosure
- Includes a 3/4-inch plywood panel for mounting equipment
Specifications
Material | Fiberglass |
Color | Light Gray |
Color Code | RAL 7035 |
Finish | Smooth Matte |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.