Utility Junction (UJ) Cabinet
Hover to magnify image or click to enlarge
Utility Junction (UJ) Cabinet
Utility Junction (UJ) Cabinet provides sectionalizing and tap-point functionality for underground distribution systems. Available in a wide variety of single- and three-phase models, these enclosures are rated 15 and 25 KV at 200 or 600 amperes and will accept two-, three- and four-way junctions from all manufacturers.
Industry Standards
RUS Approved
ANSI C57.12.28 Pad-Mounted Equipment Enclosure Integrity
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Recessed stainless steel penta-head bolt with padlock security system standard on all models
- 5/8-11 threaded lifting provisions
- Wind stop standard on all models (two stops provided if B dimension is greater than or equal to 42-inch (1067mm))
- Ground nut for each phase
- Full range of modifications available on request
- When ordering UJ cabinets, customer may specify multiple mounting panel options, including mild steel, galvanized and stainless steel (panels must be purchased separately)
- ANSI C57.12.28 Pad-Mounted Equipment Enclosure Integrity RUS Approved
Specifications
Color Code | 7GY3.29/1.5 |
Finish | Powder Coated |
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.