Skip to main content

Please Select Your Country/Language Preferences

Equipment Racks and Cabinets

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Type
  • Frame Material
  • Handle Type
  • Works With
  • Cladding Material
  • Rack Height
      Apply
    • Finish
    • Frame Color
    • Height
        Apply
      • Locking Type
      • Material
      • Mounting
      • Package Quantity
      • Frame Color Code
      • Color
      • Color Code
      • Cladding Color
      • EMC Shielding
      • Length
          Apply
        • Rack Width
        • Cladding Color Code
        • Width
            Apply
          • Depth
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Protection Rating
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Complies With
              • Static Load
              • Dynamic Load
              • Dynamic Load
              Filter1

              Filter applied: 1

              SKUs | 501 results

              21630091.439.tif image

              Varistar CP Double Steel Door, Plain, 3-Point Locking, RAL 7035, 52 U, 2450H, 800W

              Catalog #: 21630-091

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Double Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 52 U
                • Height: 2450 mm
                • Width: 800 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630092.383.tif image

              Varistar CP Glazed Door With 3-Point Locking, RAL 7021, 42 U, 2000H, 600W

              Catalog #: 21630-092

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Glass Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 42 U
                • Height: 2000 mm
                • Width: 600 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630093.384.tif image

              Varistar CP Glazed Door With 3-Point Locking, RAL 7021, 47 U, 2200H, 600W

              Catalog #: 21630-093

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Glass Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 600 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630094.385.tif image

              Varistar CP Glazed Door With 3-Point Locking, RAL 7021, 52 U, 2450H, 600W

              Catalog #: 21630-094

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Glass Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 52 U
                • Height: 2450 mm
                • Width: 600 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630095.386.tif image

              Varistar CP Glazed Door With 3-Point Locking, RAL 7021, 42 U, 2000H, 800W

              Catalog #: 21630-095

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Glass Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 42 U
                • Height: 2000 mm
                • Width: 800 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630096.387.tif image

              Varistar CP Glazed Door With 3-Point Locking, RAL 7021, 47 U, 2200H, 800W

              Catalog #: 21630-096

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Glass Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 800 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630097.388.tif image

              Varistar CP Glazed Door With 3-Point Locking, RAL 7021, 52 U, 2450H, 800W

              Catalog #: 21630-097

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Glass Door
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 52 U
                • Height: 2450 mm
                • Width: 800 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630098.451.tif image

              Varistar CP Steel Door, Perforated With 3-Point Locking, RAL 7021, 42 U, 2000H, 600W

              Catalog #: 21630-098

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Door, Perforated
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 42 U
                • Height: 2000 mm
                • Width: 600 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630099.452.tif image

              Varistar CP Steel Door, Perforated With 3-Point Locking, RAL 7021, 47 U, 2200H, 600W

              Catalog #: 21630-099

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Door, Perforated
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 600 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630100.453.tif image

              Varistar CP Steel Door, Perforated With 3-Point Locking, RAL 7021, 52 U, 2450H, 600W

              Catalog #: 21630-100

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Door, Perforated
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 52 U
                • Height: 2450 mm
                • Width: 600 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630101.454.tif image

              Varistar CP Steel Door, Perforated With 3-Point Locking, RAL 7021, 42 U, 2000H, 800W

              Catalog #: 21630-101

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Door, Perforated
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 42 U
                • Height: 2000 mm
                • Width: 800 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3
              21630102.455.tif image

              Varistar CP Steel Door, Perforated With 3-Point Locking, RAL 7021, 47 U, 2200H, 800W

              Catalog #: 21630-102

              • Product Type: Cabinet Door
              • Product Family: Varistar CP
              • Type: Steel Door, Perforated
              • Works With: Varistar CP
                • Locking Type: 3-Point Locking
                • Color: Black Grey
                • Color Code: RAL 7021
                • Rack Height: 47 U
                • Height: 2200 mm
                • Width: 800 mm
                • Protection Rating: IP20
                • Complies With: IEC 61587-1; IEC 61587-3