RackChiller Rear Door Display and Keypad, Passive
Hover to magnify image or click to enlarge
RackChiller Rear Door Display and Keypad, Passive
Catalog#: 23130-599
The Disply unit allows for local configuration, comissioning and monitoring of the RackChiller Rear Door. It encorporates an LCD panel display and 6 function keys. It installs directly to the cooler's external panel, and connects to the pre-wired cabling within the unit.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Monochromatic display 72 x 36 mm, 132x64 pixel
- 6 function keys allow for direct access to alarms, info, and configuration menus
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Additional Product Details
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 132 x 64-pixel display and 6 buttons, dimensions of the viewing area: 72 x 36 mm; power supply via control unit; | 1 | |
2 | Assembly Instructions | 1 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.