Filter applied: 1
Subcategories
Products | 50 results (136 items)
Replacement Module for DSD, 60 kA
DT2 DIN Rail Surge Protection Class II, 3+0 Mode
DT2 DIN Rail Surge Protection Class II, 3+0 Mode.
EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode
EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode.
Triggered Spark Gap
Triggering air gap technology provides low let-through voltage, which offers superior protection compared to traditional spark gaps.
Spark Gap Diverter Replacement Module
DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 4+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
EDT2 Enhanced DIN Rail Surge Protection Class II, 3+1 Mode
Includes nVent ERICO TD Technology to ensure reliability throughout adverse voltage conditions.
Surge Diverter, 60 kA Single Mode
Transient Discriminating Surge Diverter, 50 kA AU Three Mode
DT1 DIN Rail Surge Protection Replacement Module
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.