Skip to main content

Please Select Your Country/Language Preferences

Guardian AC Hover to magnify image or click to enlarge

Guardian Management Gateway AC

Catalog#: 11079-001

The nVent SCHROFF Guardian Management Gateway is an environmental monitoring platform designed to sense, track, store and alarm health and security parameters in an IT data center infrastructure.

The heart of the platform is a compact control unit of 1 U in height/depth and 250 mm in width, it can be installed as 19″ unit or into any available space in a data center rack.

The Management Gateway offers three sensor management ports with each port being able to monitor up to 16 sensor devices with a total cable length of 40 meters per port, allowing a single Management Gateway unit to monitor multiple racks or complete rack aisles.

Besides monitoring physical parameters like temperature, humidity, smoke, door status or water intrusion, the Management Gateway can also monitor nVent SCHROFF RackChiller and In- Row Coolers – with an easy plug and play installation.

Set-up of the Management Gateway with security features, sensor configuration, user management, alarm and log management can easily done through a built in Web Interface.

Main access to the Management Gateway is through the 1 GBE Network interface, supporting industry standard protocols like SNMP, SMTP, HTTPS, BACnet, Modbus/TCP and HPI.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources Related Accessories Additional Product Details

Additional Product Details

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Guardian Management Gateway unit, Aluminum, powder coated, black; 3x USB interface; Ethernet RJ 45, 10/100/1000, 3 x Sensor ports RJ 45, LCD display, 100 - 240 V AC Power Input 1
2 Quick Start Guide 1
3 Torx screw driver 1
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us