Door Mounting Profiles, MMDP
Hover to magnify image or click to enlarge
Door Mounting Profiles, MMDP
These mounting profiles will ensure that the enclosure's door does not bend and allows electrical components and other accessories to be fitted easily.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: To strengthen the door and provide further mounting possibilities. Mounted on the inside of the door onto M6 welded studs. Equipped with a 10 mm hole pattern. These door profiles cannot be used with the AFS enclosure range.
- Material: 1.2 mm galvanized steel.
- Dimension: 15 x 14 mm.
- Pack quantity: 1 pair with mounting accessories.
- Comment: Mild steel wall mounted enclosures 600 mm high and above include MMDP door profiles. The profiles have to be ordered as an accessory for stainless steel wall mounted enclosures.
Specifications
Thickness | 1.2 mm |
Thickness | 18 ga |
Finish | Galvanized |
Material | Mild Steel |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.