Skip to main content

Please Select Your Country/Language Preferences

Core Network

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Protection Rating
    • Socket Type
    • Type
    • Color
    • Depth
        Apply
      • Frame Material
      • Handle Type
      • Works With
      • Cladding Material
      • Rack Height
          Apply
        • Finish
        • Frame Color
        • Length
            Apply
          • Locking Type
          • Material
          • Mounting
          • Package Quantity
          • Frame Color Code
          • Color Code
          • Cladding Color
          • EMC Shielding
          • Rack Width
          • Switched Outlets
          • Cladding Color Code
          • Width
              Apply
            • Thread Size
            • Diameter
            • Front Finish
            • Rear Finish
            • Static Load
                Apply
              • Treated Edges
              • Complies With
              • Supply Voltage
              • Coolant Feed
              • Static Load
              • Dynamic Load
              • Dynamic Load
              Filter0

              SKUs | 658 results

              Cage Nut M6 With Screw M6x16, 4 Pieces

              19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 50 Pieces

              Catalog #: 21120-214

              • Product Type: Assembly Kit
              • Type: Mounting Kit
              • Works With: Front Panels; Eurorack; Novastar; Varistar; Varistar CP
              • Thread Size: M6
                Cage Nut M6 With Screw M6x16, 4 Pieces

                19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 32 Pieces

                Catalog #: 21120-215

                • Product Type: Assembly Kit
                • Type: Mounting Kit
                • Works With: Front Panels; Eurorack; Novastar; Varistar; Varistar CP
                • Thread Size: M6
                  Cage Nut M6 With Screw M6x16, 4 Pieces

                  19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 100 Pieces

                  Catalog #: 21120-216

                  • Product Type: Assembly Kit
                  • Type: Mounting Kit
                  • Works With: Front Panels; Eurorack; Novastar; Varistar; Varistar CP
                  • Thread Size: M6
                    21630-001.1.tif image

                    Top Cover raising profile Assembly kit

                    Catalog #: 21630-001

                    • Product Type: Assembly Kit
                    • Type: Top Cover Profile
                    • Works With: Aisle Containment
                      21630002.405.tif image

                      Varistar CP Steel Door, Plain With 1-Point Locking, RAL 7021, 42 U, 2000H, 600W

                      Catalog #: 21630-002

                      • Product Type: Cabinet Door
                      • Product Family: Varistar CP
                      • Type: Steel Door
                      • Works With: Varistar CP
                        • Locking Type: Single Point Locking
                        • Color: Black Grey
                        • Color Code: RAL 7021
                        • Rack Height: 42 U
                        • Height: 2000 mm
                        • Width: 600 mm
                        • Protection Rating: IP20
                        • Complies With: IEC 61587-1; IEC 61587-3
                      21630003.409.tif image

                      Varistar CP Steel Door, Plain With 1-Point Locking, RAL 7021, 47 U, 2200H, 600W

                      Catalog #: 21630-003

                      • Product Type: Cabinet Door
                      • Product Family: Varistar CP
                      • Type: Steel Door
                      • Works With: Varistar CP
                        • Locking Type: Single Point Locking
                        • Color: Black Grey
                        • Color Code: RAL 7021
                        • Rack Height: 47 U
                        • Height: 2200 mm
                        • Width: 600 mm
                        • Protection Rating: IP20
                        • Complies With: IEC 61587-1; IEC 61587-3
                      21630004.410.tif image

                      Varistar CP Steel Door, Plain With 1-Point Locking, RAL 7021, 52 U, 2450H, 600W

                      Catalog #: 21630-004

                      • Product Type: Cabinet Door
                      • Product Family: Varistar CP
                      • Type: Steel Door
                      • Works With: Varistar CP
                        • Locking Type: Single Point Locking
                        • Color: Black Grey
                        • Color Code: RAL 7021
                        • Rack Height: 52 U
                        • Height: 2450 mm
                        • Width: 600 mm
                        • Protection Rating: IP20
                        • Complies With: IEC 61587-1; IEC 61587-3
                      21630008 perforated.43.tif image

                      Varistar CP Steel Door, Perforated With 1-Point Locking, RAL 7021, 42 U, 2000H, 600W

                      Catalog #: 21630-006

                      • Product Type: Cabinet Door
                      • Product Family: Varistar CP
                      • Type: Steel Door, Perforated
                      • Works With: Varistar CP
                        • Locking Type: Single Point Locking
                        • Color: Black Grey
                        • Color Code: RAL 7021
                        • Rack Height: 42 U
                        • Height: 2000 mm
                        • Width: 600 mm
                        • Protection Rating: IP20
                        • Complies With: IEC 61587-1; IEC 61587-3
                      21630007.447.tif image

                      Varistar CP Steel Door, Perforated With 1-Point Locking, RAL 7021, 47 U, 2200H, 600W

                      Catalog #: 21630-007

                      • Product Type: Cabinet Door
                      • Product Family: Varistar CP
                      • Type: Steel Door, Perforated
                      • Works With: Varistar CP
                        • Locking Type: Single Point Locking
                        • Color: Black Grey
                        • Color Code: RAL 7021
                        • Rack Height: 47 U
                        • Height: 2200 mm
                        • Width: 600 mm
                        • Protection Rating: IP20
                        • Complies With: IEC 61587-1; IEC 61587-3
                      21630008 perforated.43.tif image

                      Varistar CP Steel Door, Perforated With 1-Point Locking, RAL 7021, 52 U, 2450H, 600W

                      Catalog #: 21630-008

                      • Product Type: Cabinet Door
                      • Product Family: Varistar CP
                      • Type: Steel Door, Perforated
                      • Works With: Varistar CP
                        • Locking Type: Single Point Locking
                        • Color: Black Grey
                        • Color Code: RAL 7021
                        • Rack Height: 52 U
                        • Height: 2450 mm
                        • Width: 600 mm
                        • Protection Rating: IP20
                        • Complies With: IEC 61587-1; IEC 61587-3
                      21630009.406.tif image

                      Varistar CP Steel Door, Plain With 1-Point Locking, RAL 7021, 42 U, 2000H, 800W

                      Catalog #: 21630-009

                      • Product Type: Cabinet Door
                      • Product Family: Varistar CP
                      • Type: Steel Door
                      • Works With: Varistar CP
                        • Locking Type: Single Point Locking
                        • Color: Black Grey
                        • Color Code: RAL 7021
                        • Rack Height: 42 U
                        • Height: 2000 mm
                        • Width: 800 mm
                        • Protection Rating: IP20
                        • Complies With: IEC 61587-1; IEC 61587-3
                      21630010.407.tif image

                      Varistar CP Steel Door, Plain With 1-Point Locking, RAL 7021, 47 U, 2200H, 800W

                      Catalog #: 21630-010

                      • Product Type: Cabinet Door
                      • Product Family: Varistar CP
                      • Type: Steel Door
                      • Works With: Varistar CP
                        • Locking Type: Single Point Locking
                        • Color: Black Grey
                        • Color Code: RAL 7021
                        • Rack Height: 47 U
                        • Height: 2200 mm
                        • Width: 800 mm
                        • Protection Rating: IP20
                        • Complies With: IEC 61587-1; IEC 61587-3