Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Height
- Protection Rating
- Socket Type
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Length
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
SKUs | 658 results
Varistar CP Steel Door, Plain With 1-Point Locking, RAL 7021, 52 U, 2450H, 800W
Catalog #: 21630-011
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Steel Door
- Works With: Varistar CP
- Locking Type: Single Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 52 U
- Height: 2450 mm
- Width: 800 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1; IEC 61587-3
Varistar CP Steel Door, Perforated With 1-Point Locking, RAL 7021, 42 U, 2000H, 800W
Catalog #: 21630-013
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Steel Door, Perforated
- Works With: Varistar CP
- Locking Type: Single Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2000 mm
- Width: 800 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1; IEC 61587-3
Varistar CP Steel Door, Perforated With 1-Point Locking, RAL 7021, 47 U, 2200H, 800W
Catalog #: 21630-014
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Steel Door, Perforated
- Works With: Varistar CP
- Locking Type: Single Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 47 U
- Height: 2200 mm
- Width: 800 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1; IEC 61587-3
Varistar CP Steel Door, Perforated With 1-Point Locking, RAL 7021, 52 U, 2450H, 800W
Catalog #: 21630-015
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Steel Door, Perforated
- Works With: Varistar CP
- Locking Type: Single Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 52 U
- Height: 2450 mm
- Width: 800 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1; IEC 61587-3
Varistar CP Glazed Door, With 1-Point Locking, RAL 7021, 42 U, 2000H, 600W
Catalog #: 21630-016
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Glass Door
- Works With: Varistar CP
- Locking Type: Single Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2000 mm
- Width: 600 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1
Varistar CP Glazed Door, With 1-Point Locking, RAL 7021, 47 U, 2200H, 600W
Catalog #: 21630-017
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Glass Door
- Works With: Varistar CP
- Locking Type: Single Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2200 mm
- Width: 600 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1
Varistar CP Glazed Door, With 1-Point Locking, RAL 7021, 42 U, 2000H, 800W
Catalog #: 21630-018
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Glass Door
- Works With: Varistar CP
- Locking Type: Single Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 47 U
- Height: 2000 mm
- Width: 800 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1
Varistar CP Glazed Door, With 1-Point Locking, RAL 7021, 47 U, 2200H, 800W
Catalog #: 21630-019
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Glass Door
- Works With: Varistar CP
- Locking Type: Single Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 47 U
- Height: 2200 mm
- Width: 800 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1
Varistar CP Double Steel Door, Perforated, 3-Point Locking, RAL 7021, 42 U, 2000H, 600W
Catalog #: 21630-020
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Steel Double Door, Perforated
- Works With: Varistar CP
- Locking Type: 3-Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2000 mm
- Width: 600 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1; IEC 61587-3
Varistar CP Double Steel Door, Perforated, 3-Point Locking, RAL 7021, 47 U, 2200H, 600W
Catalog #: 21630-021
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Steel Double Door, Perforated
- Works With: Varistar CP
- Locking Type: 3-Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 47 U
- Height: 2200 mm
- Width: 600 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1; IEC 61587-3
Varistar CP Double Steel Door, Perforated, 3-Point Locking, RAL 7021, 52 U, 2450H, 600W
Catalog #: 21630-022
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Steel Double Door, Perforated
- Works With: Varistar CP
- Locking Type: 3-Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 52 U
- Height: 2450 mm
- Width: 600 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1; IEC 61587-3
Varistar CP Double Steel Door, Perforated, 3-Point Locking, RAL 7021, 42 U, 2000H, 800W
Catalog #: 21630-027
- Product Type: Cabinet Door
- Product Family: Varistar CP
- Type: Steel Double Door, Perforated
- Works With: Varistar CP
- Locking Type: 3-Point Locking
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 42 U
- Height: 2000 mm
- Width: 800 mm
- Protection Rating: IP20
- Complies With: IEC 61587-1; IEC 61587-3