Skip to main content

Please Select Your Country/Language Preferences

Office and Building Networking

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Brands
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Socket Type
    • Type
    • Voltage AC
        Apply
      • Color
      • Depth
          Apply
        • Frame Material
        • Handle Type
        • Socket Quantity
            Apply
          • Works With
          • Cladding Material
          • Rack Height
              Apply
            • Material
            • Finish
            • Frame Color
            • Length
                Apply
              • Mounting
              • Package Quantity
              • Color Code
              • Frame Color Code
              • Cladding Color
              • EMC Shielding
              • Rack Width
              • Switched Outlets
              • Cladding Color Code
              • Width (W)
                  Apply
                • Thread Size
                • Diameter
                • Front Finish
                • Function
                • Static Load
                    Apply
                  • Rear Finish
                  • Treated Edges
                  • Static Load
                      Apply
                    Filter0

                    SKUs | 666 results

                    19" Front Panels, filler panels, plug in units

                    19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7035

                    Catalog #: 30702-056

                    • Product Type: Front Panel
                    • Type: 19" Front Panel
                    • Mounting: Screw-on Front
                    • EMC Shielding: No
                      • Material: Aluminum
                      • Front Finish: Painted
                      • Rear Finish: Painted
                      • Rack Height: 1 U
                      • Height (H): 43.6 mm
                      • Rack Width: 95 HP
                      • Width (W): 483 mm
                    19" Front Panels, filler panels, plug in units

                    19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7035

                    Catalog #: 30702-057

                    • Product Type: Front Panel
                    • Type: 19" Front Panel
                    • Mounting: Screw-on Front
                    • EMC Shielding: No
                      • Material: Aluminum
                      • Front Finish: Painted
                      • Rear Finish: Painted
                      • Rack Height: 2 U
                      • Height (H): 88.1 mm
                      • Rack Width: 95 HP
                      • Width (W): 483 mm
                    19" Front Panels, filler panels, plug in units

                    19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7035

                    Catalog #: 30702-058

                    • Product Type: Front Panel
                    • Type: 19" Front Panel
                    • Mounting: Screw-on Front
                    • EMC Shielding: No
                      • Material: Aluminum
                      • Front Finish: Painted
                      • Rear Finish: Painted
                      • Rack Height: 3 U
                      • Height (H): 132.5 mm
                      • Rack Width: 95 HP
                      • Width (W): 483 mm
                    19 front panel

                    19" Front Panel, 1 U, 4 mm, Al, Anodized

                    Catalog #: 40304-074

                    • Product Type: Front Panel
                    • Type: 19" Front Panel
                    • Mounting: Screw-on Front
                    • EMC Shielding: No
                      • Material: Aluminum
                      • Front Finish: Anodized
                      • Rear Finish: Anodized
                      • Treated Edges: Yes
                      • Rack Height: 1 U
                      • Height (H): 43.6 mm
                      • Rack Width: 95 HP
                      • Width (W): 483 mm
                    19 front panel

                    19" Front Panel, 2 U, 4 mm, Al, Anodized

                    Catalog #: 40304-075

                    • Product Type: Front Panel
                    • Type: 19" Front Panel
                    • Mounting: Screw-on Front
                    • EMC Shielding: No
                      • Material: Aluminum
                      • Front Finish: Anodized
                      • Rear Finish: Anodized
                      • Treated Edges: Yes
                      • Rack Height: 2 U
                      • Height (H): 88.1 mm
                      • Rack Width: 95 HP
                      • Width (W): 483 mm
                    19 front panel

                    19" Front Panel, 3 U, 4 mm, Al, Anodized

                    Catalog #: 40304-076

                    • Product Type: Front Panel
                    • Type: 19" Front Panel
                    • Mounting: Screw-on Front
                    • EMC Shielding: No
                      • Material: Aluminum
                      • Front Finish: Anodized
                      • Rear Finish: Anodized
                      • Treated Edges: Yes
                      • Rack Height: 3 U
                      • Height (H): 132.5 mm
                      • Rack Width: 95 HP
                      • Width (W): 483 mm
                    19 front panel

                    19" Front Panel, 4 U, 4 mm, Al, Anodized

                    Catalog #: 40304-077

                    • Product Type: Front Panel
                    • Type: 19" Front Panel
                    • Mounting: Screw-on Front
                    • EMC Shielding: No
                      • Material: Aluminum
                      • Front Finish: Anodized
                      • Rear Finish: Anodized
                      • Treated Edges: Yes
                      • Rack Height: 4 U
                      • Height (H): 177 mm
                      • Rack Width: 95 HP
                      • Width (W): 483 mm
                    19 front panel

                    19" Front Panel, 5 U, 4 mm, Al, Anodized

                    Catalog #: 40304-078

                    • Product Type: Front Panel
                    • Type: 19" Front Panel
                    • Mounting: Screw-on Front
                    • EMC Shielding: No
                      • Material: Aluminum
                      • Front Finish: Anodized
                      • Rear Finish: Anodized
                      • Treated Edges: Yes
                      • Rack Height: 5 U
                      • Height (H): 221.4 mm
                      • Rack Width: 95 HP
                      • Width (W): 483 mm
                    19 front panel

                    19" Front Panel, 6 U, 4 mm, Al, Anodized

                    Catalog #: 40304-079

                    • Product Type: Front Panel
                    • Type: 19" Front Panel
                    • Mounting: Screw-on Front
                    • EMC Shielding: No
                      • Material: Aluminum
                      • Front Finish: Anodized
                      • Rear Finish: Anodized
                      • Treated Edges: Yes
                      • Rack Height: 6 U
                      • Height (H): 265.9 mm
                      • Rack Width: 95 HP
                      • Width (W): 483 mm
                    19 front panel

                    19" Front Panel, 7 U, 4 mm, Al, Anodized

                    Catalog #: 40304-080

                    • Product Type: Front Panel
                    • Type: 19" Front Panel
                    • Mounting: Screw-on Front
                    • EMC Shielding: No
                      • Material: Aluminum
                      • Front Finish: Anodized
                      • Rear Finish: Anodized
                      • Treated Edges: Yes
                      • Rack Height: 7 U
                      • Height (H): 310.3 mm
                      • Rack Width: 95 HP
                      • Width (W): 483 mm
                    19 front panel

                    19" Front Panel, 8 U, 4 mm, Al, Anodized

                    Catalog #: 40304-081

                    • Product Type: Front Panel
                    • Type: 19" Front Panel
                    • Mounting: Screw-on Front
                    • EMC Shielding: No
                      • Material: Aluminum
                      • Front Finish: Anodized
                      • Rear Finish: Anodized
                      • Treated Edges: Yes
                      • Rack Height: 8 U
                      • Height (H): 354.8 mm
                      • Rack Width: 95 HP
                      • Width (W): 483 mm
                    19 front panel

                    19" Front Panel, 9 U, 4 mm, Al, Anodized

                    Catalog #: 40304-082

                    • Product Type: Front Panel
                    • Type: 19" Front Panel
                    • Mounting: Screw-on Front
                    • EMC Shielding: No
                      • Material: Aluminum
                      • Front Finish: Anodized
                      • Rear Finish: Anodized
                      • Treated Edges: Yes
                      • Rack Height: 9 U
                      • Height (H): 399.2 mm
                      • Rack Width: 95 HP
                      • Width (W): 483 mm