Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Height
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width (W)
- Thread Size
- Diameter
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Static Load
SKUs | 666 results
Socket Strip, USA, 15 Sockets
Catalog #: 60110-241
- Product Type: Socket Strip
- Socket Type: USA
- Socket Quantity: 15
- Color: Grey
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 115 V
Socket Strip, USA, 11 Sockets, 19", With switch
Catalog #: 60110-242
- Product Type: Socket Strip
- Socket Type: USA
- Socket Quantity: 11
- Color: Grey
- Switched Outlets: Yes
- Length: 438.5 mm
- Voltage AC: 115 V
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, Open End
Catalog #: 60110-320
- Product Type: Cable
- Length: 1000 mm
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, Open End
Catalog #: 60110-321
- Product Type: Cable
- Length: 2500 mm
Wieland® Connecting Cables for Socket Strip, GST18, 5 m, Open End
Catalog #: 60110-322
- Product Type: Cable
- Length: 5000 mm
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, IEC 60309
Catalog #: 60110-323
- Product Type: Cable
- Length: 1000 mm
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, IEC 60309
Catalog #: 60110-324
- Product Type: Cable
- Length: 2500 mm
Wieland® Connecting Cables for Socket Strip, GST18, 5 m, IEC 60309
Catalog #: 60110-325
- Product Type: Cable
- Length: 5000 mm
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, IEC 60309 C20
Catalog #: 60110-326
- Product Type: Cable
- Length: 1000 mm
Wieland® Connecting Cables for Socket Strip, GST18, 2.5 m, IEC 60309 C20
Catalog #: 60110-327
- Product Type: Cable
- Length: 2500 mm
Wieland® Connecting Cables for Socket Strip, GST18, 5 m, IEC 60309 C20
Catalog #: 60110-328
- Product Type: Cable
- Length: 5000 mm
Wieland® Connecting Cables for Socket Strip, GST18, 1 m, SCHUKO/UTE
Catalog #: 60110-329
- Product Type: Cable
- Length: 1000 mm