Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Height
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width (W)
- Thread Size
- Diameter
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Static Load
SKUs | 666 results
Power Distribution Modules According to DIN 43880, Circuit Breaker 3 x 16 A
Catalog #: 20119-356
- Product Type: Power Distributor
Busbar With FASTON Connections, 2 Pole, brass Untreated
Catalog #: 20100-006
- Product Type: Busbar
- Material: Brass
Busbar With FASTON Connections, 2 Pole, brass tin-Plated
Catalog #: 20100-007
- Product Type: Busbar
- Material: Brass
- Finish: Tin Plated
Busbar With FASTON Connections, 2 Pole, E-Cu tin-Plated
Catalog #: 20100-008
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated
Insulating Block for Shortened Busbar, 1 or 2‐Pole
Catalog #: 20100-009
- Product Type: Insulation Strip
Busbar With FASTON Connections, 1 Pole, E-Cu tin-Plated
Catalog #: 20100-010
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated
Identification Label With Transparent Cover for Busbar
Catalog #: 20100-013
- Product Type: Label
Busbar With FASTON Connections, 4 Pole, brass Untreated
Catalog #: 20100-015
- Product Type: Busbar
- Material: Brass
Busbar With FASTON Connections, 4 Pole, E-Cu tin-Plated
Catalog #: 20100-017
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated
Busbar With FASTON Connections, 3 Pole, E-Cu tin-Plated
Catalog #: 20100-018
- Product Type: Busbar
- Material: Copper
- Finish: Tin Plated
Mounting Bracket With Insulating Block for Busbar 3, 4 Pole
Catalog #: 20100-019
- Product Type: Bracket
Insulating Block for Busbar 1 to 4 Pole
Catalog #: 20100-021
- Product Type: Insulation Strip