Skip to main content

Please Select Your Country/Language Preferences

Office and Building Networking

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Socket Type
    • Type
    • Voltage AC
        Apply
      • Color
      • Depth
          Apply
        • Frame Material
        • Handle Type
        • Socket Quantity
            Apply
          • Works With
          • Cladding Material
          • Rack Height
              Apply
            • Material
            • Finish
            • Frame Color
            • Length
                Apply
              • Mounting
              • Package Quantity
              • Color Code
              • Frame Color Code
              • Cladding Color
              • EMC Shielding
              • Rack Width
              • Switched Outlets
              • Cladding Color Code
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Front Finish
                • Function
                • Static Load
                    Apply
                  • Rear Finish
                  • Treated Edges
                  • Static Load
                      Apply
                    Filter0

                    SKUs | 666 results

                    PH22661.jpg image

                    nVent CADDY Cat HP Cable Puller Kit

                    Catalog #: CATHPPLR

                    • Material: Steel;Spring Steel
                    • Finish: Pregalvanized;nVent CADDY Armour
                    • Diameter: 2"
                    • Diameter: 50 mm
                      PH5267.jpg image

                      nVent CADDY Cat HP J-Hook Straight Bracket, 1/4" Hole

                      Catalog #: CATHPS4

                      • Material: Spring Steel
                      • Finish: nVent CADDY Armour
                      • Hole Size (HS): 1/4"
                      • Hole Size (HS): 7 mm
                        • Static Load (F): 200lb
                        • Static Load (F): 890N
                      PH5268.jpg image

                      nVent CADDY Cat HP J-Hook Tree Mount Bracket

                      Catalog #: CATHPTM

                      • Material: Spring Steel
                      • Finish: nVent CADDY Armour
                      • A: 4 3/8"
                      • A: 111 mm
                        • Static Load (F): 200lb
                        • Static Load (F): 890N
                      PH5299.jpg image

                      nVent CADDY Cat HP J-Hook Clip to C Purlin Clip, 1/16"–1/4" Flange

                      Catalog #: CATHPVF14

                      • Material: Spring Steel
                      • Finish: nVent CADDY Armour
                      • Flange Thickness (FT): 0.0600" - 1/4"
                      • Flange Thickness (FT): 1.5 - 6 mm
                        • Static Load (F): 160lb
                        • Static Load (F): 712N
                      PH1412.jpg image

                      nVent CADDY Mille-Tie, Low-Smoke/Halogen Free, Yellow

                      Catalog #: CATMTLS

                      • Material: Polyurethane
                      • Temperature: -4 to 140 °F
                      • Temperature: -20 to 60 °C
                      • Type: Low-Smoke/Halogen Free
                        • Length: 12"
                        • Length: 300 mm
                        • Color: Yellow
                      PH41141.jpg image

                      PEMSA Wire Basket Tray C Bracket, 6.496"

                      Catalog #: WBT100CBRKT

                      • Material: Steel
                      • Finish: Electrogalvanized
                      • Length 1 (L1): 5.39"
                      • Length 1 (L1): 137 mm
                        • Length 2 (L2): 6 1/2"
                        • Length 2 (L2): 165 mm
                        • Width (W): 2.13"
                        • Width (W): 54 mm
                        • Height (H): 7.48"
                        • Height (H): 190 mm
                        • Static Load (F): 74lb
                        • Static Load (F): 327N
                      PH41145.jpg image

                      PEMSA Wire Basket Tray Cover, 3.937"

                      Catalog #: WBT100COVER

                      • Material: Steel
                      • Finish: Pregalvanized
                      • Length (L): 118.11"
                      • Length (L): 3000 mm
                        • Width (W): 3.94"
                        • Width (W): 100 mm
                        • Height (H): 0.79"
                        • Height (H): 20 mm
                      PH41140.jpg image

                      PEMSA Wire Basket Tray L Bracket, 6.693"

                      Catalog #: WBT100LBRKT

                      • Material: Steel
                      • Finish: Electrogalvanized
                      • Length (L): 6.69"
                      • Length (L): 170 mm
                        • Width (W): 2.13"
                        • Width (W): 54 mm
                        • Height (H): 5.43"
                        • Height (H): 138 mm
                        • Static Load (F): 2616lb
                        • Static Load (F): 588N
                      PH41142.jpg image

                      PEMSA Wire Basket Tray Shelf Support, 5.118"

                      Catalog #: WBT100SHLFSPRT

                      • Material: Steel
                      • Finish: Electrogalvanized
                      • Length (L): 5.12"
                      • Length (L): 130 mm
                        • Width (W): 1.38"
                        • Width (W): 35 mm
                        • Height (H): 3.54"
                        • Height (H): 90 mm
                        • Hole Size (HS): 0.430" - 0.55"
                        • Hole Size (HS): 11 - 14 mm
                        • Static Load (F): 9159lb
                        • Static Load (F): 2059N
                      PH41169_2.jpg image

                      PEMSA Wire Basket Tray, Black, Carbon Steel, Powder Coated, 3.94" x 3.94"

                      Catalog #: WBT100X100BA

                      • Color: Black
                      • Material: Carbon Steel
                      • Finish: Powder Coated
                      • Length (L): 118.11"
                        • Length (L): 3000 mm
                        • Height (H): 3.94"
                        • Height (H): 100 mm
                        • Width (W): 3.94"
                        • Width (W): 100 mm
                        • Unit Weight: 7.21 lb
                        • Unit Weight: 3.27 kg
                      PH41169_2.jpg image

                      PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 3.94" x 3.94"

                      Catalog #: WBT100X100BG

                      • Color: Black
                      • Material: Carbon Steel
                      • Finish: Electrogalvanized
                      • Length (L): 118.11"
                        • Length (L): 3000 mm
                        • Height (H): 3.94"
                        • Height (H): 100 mm
                        • Width (W): 3.94"
                        • Width (W): 100 mm
                        • Unit Weight: 7.21 lb
                        • Unit Weight: 3.27 kg
                      PH41170.jpg image

                      PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94" x 3.94"

                      Catalog #: WBT100X100EG

                      • Material: Carbon Steel
                      • Finish: Electrogalvanized
                      • Length (L): 118.11"
                      • Length (L): 3000 mm
                        • Height (H): 3.94"
                        • Height (H): 100 mm
                        • Width (W): 3.94"
                        • Width (W): 100 mm
                        • Unit Weight: 7.21 lb
                        • Unit Weight: 3.27 kg