Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Height
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Static Load
SKUs | 666 results
PEMSA Wire Basket Tray, Carbon Steel, EG, 3.94" x 23.62"
Catalog #: WBT100X600EG
- Material: Carbon Steel
- Finish: Electrogalvanized
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 3.94"
- Height (H): 100 mm
- Width (W): 23.62"
- Width (W): 600 mm
- Unit Weight: 20.77 lb
- Unit Weight: 9.42 kg
PEMSA Wire Basket Tray Rapide, Black, 118.11" x 3.94" x 23.62"
Catalog #: WBT100X600QBG
- Material: Carbon Steel
- Finish: Electrogalvanized
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 3.94"
- Height (H): 100 mm
- Width (W): 23.62"
- Width (W): 600 mm
- A: 1.26"
- A: 32 mm
- Unit Weight: 20.77 lb
- Unit Weight: 9.42 kg
- Color: Black
PEMSA Wire Basket Tray Rapide, 118.11" x 3.94" x 23.62"
Catalog #: WBT100X600QEG
- Material: Carbon Steel
- Finish: Electrogalvanized
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 3.94"
- Height (H): 100 mm
- Width (W): 23.62"
- Width (W): 600 mm
- A: 1.26"
- A: 32 mm
- Unit Weight: 20.77 lb
- Unit Weight: 9.42 kg
- Color: Gray
PEMSA Wire Basket Tray, S304, 3.94" x 23.62"
Catalog #: WBT100X600S4
- Material: Stainless Steel 304 (EN 1.4301)
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 3.94"
- Height (H): 100 mm
- Width (W): 23.62"
- Width (W): 600 mm
- Unit Weight: 20.77 lb
- Unit Weight: 9.42 kg
PEMSA Wire Basket Tray C Bracket, 7.874"
Catalog #: WBT150CBRKT
- Material: Steel
- Finish: Electrogalvanized
- Length 1 (L1): 5.39"
- Length 1 (L1): 137 mm
- Length 2 (L2): 7.87"
- Length 2 (L2): 200 mm
- Width (W): 2.13"
- Width (W): 54 mm
- Height (H): 7.48"
- Height (H): 190 mm
- Static Load (F): 1570lb
- Static Load (F): 353N
PEMSA Wire Basket Tray Cover, 5.905"
Catalog #: WBT150COVER
- Material: Steel
- Finish: Pregalvanized
- Length (L): 118.11"
- Length (L): 3000 mm
- Width (W): 5.91"
- Width (W): 150 mm
- Height (H): 0.79"
- Height (H): 20 mm
PEMSA Wire Basket Tray L Bracket, 8.661"
Catalog #: WBT150LBRKT
- Material: Steel
- Finish: Electrogalvanized
- Length (L): 8.66"
- Length (L): 220 mm
- Width (W): 2.13"
- Width (W): 54 mm
- Height (H): 5.43"
- Height (H): 138 mm
- Static Load (F): 2616lb
- Static Load (F): 588N
PEMSA Wire Basket Tray Shelf Support, 7.087"
Catalog #: WBT150SHLFSPRT
- Material: Steel
- Finish: Electrogalvanized
- Length (L): 7.09"
- Length (L): 180 mm
- Width (W): 1.38"
- Width (W): 35 mm
- Height (H): 3.54"
- Height (H): 90 mm
- Hole Size (HS): 0.430" - 0.55"
- Hole Size (HS): 11 - 14 mm
- Static Load (F): 7415lb
- Static Load (F): 1667N
PEMSA Wire Basket Tray, Black, Carbon Steel, Powder Coated, 5.91" x 7.87"
Catalog #: WBT150X200BA
- Color: Black
- Material: Carbon Steel
- Finish: Powder Coated
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 5.91"
- Height (H): 150 mm
- Width (W): 7.87"
- Width (W): 200 mm
- Unit Weight: 13.25 lb
- Unit Weight: 6.01 kg
PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 5.91" x 7.87"
Catalog #: WBT150X200BG
- Color: Black
- Material: Carbon Steel
- Finish: Electrogalvanized
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 5.91"
- Height (H): 150 mm
- Width (W): 7.87"
- Width (W): 200 mm
- Unit Weight: 13.25 lb
- Unit Weight: 6.01 kg
PEMSA Wire Basket Tray, Carbon Steel, EG, 5.91" x 7.87"
Catalog #: WBT150X200EG
- Material: Carbon Steel
- Finish: Electrogalvanized
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 5.91"
- Height (H): 150 mm
- Width (W): 7.87"
- Width (W): 200 mm
- Unit Weight: 13.25 lb
- Unit Weight: 6.01 kg
PEMSA Wire Basket Tray, S304, 5.91" x 7.87"
Catalog #: WBT150X200S4
- Material: Stainless Steel 304 (EN 1.4301)
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 5.91"
- Height (H): 150 mm
- Width (W): 7.87"
- Width (W): 200 mm
- Unit Weight: 13.25 lb
- Unit Weight: 6.01 kg