Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Height
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Static Load
SKUs | 666 results
PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38" x 11.81"
Catalog #: WBT35X300EG
- Material: Carbon Steel
- Finish: Electrogalvanized
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 1.38"
- Height (H): 35 mm
- Width (W): 11.81"
- Width (W): 300 mm
- Unit Weight: 7.54 lb
- Unit Weight: 3.42 kg
PEMSA Wire Basket Tray, S304, 1.38" x 11.81"
Catalog #: WBT35X300S4
- Material: Stainless Steel 304 (EN 1.4301)
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 1.38"
- Height (H): 35 mm
- Width (W): 11.81"
- Width (W): 300 mm
- Unit Weight: 9.11 lb
- Unit Weight: 4.13 kg
PEMSA Wire Basket Tray, Black, Carbon Steel, Powder Coated, 1.38" x 15.75"
Catalog #: WBT35X400BA
- Color: Black
- Material: Carbon Steel
- Finish: Powder Coated
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 1.38"
- Height (H): 35 mm
- Width (W): 15 3/4"
- Width (W): 400 mm
- Unit Weight: 9.46 lb
- Unit Weight: 4.29 kg
PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38" x 15.75"
Catalog #: WBT35X400EG
- Material: Carbon Steel
- Finish: Electrogalvanized
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 1.38"
- Height (H): 35 mm
- Width (W): 15 3/4"
- Width (W): 400 mm
- Unit Weight: 9.46 lb
- Unit Weight: 4.29 kg
PEMSA Wire Basket Tray, S304, 1.38" x 15.75"
Catalog #: WBT35X400S4
- Material: Stainless Steel 304 (EN 1.4301)
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 1.38"
- Height (H): 35 mm
- Width (W): 15 3/4"
- Width (W): 400 mm
- Unit Weight: 11.5 lb
- Unit Weight: 5.22 kg
PEMSA Wire Basket Tray, Black, Carbon Steel, Powder Coated, 1.38" x 23.62"
Catalog #: WBT35X60BA
- Color: Black
- Material: Carbon Steel
- Finish: Powder Coated
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 1.38"
- Height (H): 35 mm
- Width (W): 23.62"
- Width (W): 60 mm
- Unit Weight: 2.64 lb
- Unit Weight: 1.2 kg
PEMSA Wire Basket Tray, Carbon Steel, EG, 1.38" x 23.62"
Catalog #: WBT35X60EG
- Material: Carbon Steel
- Finish: Electrogalvanized
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 1.38"
- Height (H): 35 mm
- Width (W): 23.62"
- Width (W): 60 mm
- Unit Weight: 2.64 lb
- Unit Weight: 1.2 kg
PEMSA Wire Basket Tray, S304, 1.38" x 23.62"
Catalog #: WBT35X60S4
- Material: Stainless Steel 304 (EN 1.4301)
- Length (L): 118.11"
- Length (L): 3000 mm
- Height (H): 1.38"
- Height (H): 35 mm
- Width (W): 23.62"
- Width (W): 60 mm
- Unit Weight: 2.61 lb
- Unit Weight: 1.19 kg
PEMSA Wire Basket Tray C Bracket, 18.307"
Catalog #: WBT400CBRKT
- Material: Steel
- Finish: Electrogalvanized
- Length 1 (L1): 5.39"
- Length 1 (L1): 137 mm
- Length 2 (L2): 18.31"
- Length 2 (L2): 465 mm
- Width (W): 2.13"
- Width (W): 54 mm
- Height (H): 7.48"
- Height (H): 190 mm
- Static Load (F): 787lb
- Static Load (F): 177N
PEMSA Wire Basket Tray Cover, 15.748"
Catalog #: WBT400COVER
- Material: Steel
- Finish: Pregalvanized
- Length (L): 118.11"
- Length (L): 3000 mm
- Width (W): 15 3/4"
- Width (W): 400 mm
- Height (H): 0.79"
- Height (H): 20 mm
PEMSA Wire Basket Tray L Bracket, 18.504"
Catalog #: WBT400LBRKT
- Material: Steel
- Finish: Electrogalvanized
- Length (L): 18 1/2"
- Length (L): 470 mm
- Width (W): 2.13"
- Width (W): 54 mm
- Height (H): 5.43"
- Height (H): 138 mm
- Static Load (F): 1223lb
- Static Load (F): 275N
PEMSA Wire Basket Tray Shelf Support, 16.929"
Catalog #: WBT400SHLFSPRT
- Material: Steel
- Finish: Electrogalvanized
- Length (L): 16.93"
- Length (L): 430 mm
- Width (W): 1.38"
- Width (W): 35 mm
- Height (H): 4.96"
- Height (H): 126 mm
- Hole Size (HS): 0.430" - 0.55"
- Hole Size (HS): 11 - 14 mm
- Static Load (F): 7851lb
- Static Load (F): 1765N