Skip to main content

Please Select Your Country/Language Preferences

Office and Building Networking

Select FiltersClose
Filter by
Filter applied: 0
Clear filters
Collapse allExpand all
  • Applications
  • Product Type
  • Product Family
  • Height
      Apply
    • Socket Type
    • Type
    • Voltage AC
        Apply
      • Color
      • Depth
          Apply
        • Frame Material
        • Handle Type
        • Socket Quantity
            Apply
          • Works With
          • Cladding Material
          • Rack Height
              Apply
            • Material
            • Finish
            • Frame Color
            • Length
                Apply
              • Mounting
              • Package Quantity
              • Color Code
              • Frame Color Code
              • Cladding Color
              • EMC Shielding
              • Rack Width
              • Switched Outlets
              • Cladding Color Code
              • Width
                  Apply
                • Thread Size
                • Diameter
                • Front Finish
                • Function
                • Static Load
                    Apply
                  • Rear Finish
                  • Treated Edges
                  • Static Load
                      Apply
                    Filter0

                    SKUs | 666 results

                    PH41167.jpg image

                    PEMSA Wire Basket Tray Rapide, Black, 118.11" x 2.36" x 23.62"

                    Catalog #: WBT60X600QBG

                    • Material: Carbon Steel
                    • Finish: Electrogalvanized
                    • Length (L): 118.11"
                    • Length (L): 3000 mm
                      • Height (H): 2.36"
                      • Height (H): 60 mm
                      • Width (W): 23.62"
                      • Width (W): 600 mm
                      • A: 1.26"
                      • A: 32 mm
                      • Unit Weight: 18.58 lb
                      • Unit Weight: 8.43 kg
                      • Color: Black
                    PH41168.jpg image

                    PEMSA Wire Basket Tray Rapide, 118.11" x 2.36" x 23.62"

                    Catalog #: WBT60X600QEG

                    • Material: Carbon Steel
                    • Finish: Electrogalvanized
                    • Length (L): 118.11"
                    • Length (L): 3000 mm
                      • Height (H): 2.36"
                      • Height (H): 60 mm
                      • Width (W): 23.62"
                      • Width (W): 600 mm
                      • A: 1.26"
                      • A: 32 mm
                      • Unit Weight: 18.58 lb
                      • Unit Weight: 8.43 kg
                      • Color: Gray
                    PH41166.jpg image

                    PEMSA Wire Basket Tray, S304, 2.36" x 23.62"

                    Catalog #: WBT60X600S4

                    • Material: Stainless Steel 304 (EN 1.4301)
                    • Length (L): 118.11"
                    • Length (L): 3000 mm
                    • Height (H): 2.36"
                      • Height (H): 60 mm
                      • Width (W): 23.62"
                      • Width (W): 600 mm
                      • Unit Weight: 18.58 lb
                      • Unit Weight: 8.43 kg
                    PH41173.jpg image

                    PEMSA Wire Basket Tray, Black, Carbon Steel, Powder Coated, 2.36" x 2.36"

                    Catalog #: WBT60X60BA

                    • Color: Black
                    • Material: Carbon Steel
                    • Finish: Powder Coated
                    • Length (L): 118.11"
                      • Length (L): 3000 mm
                      • Height (H): 2.36"
                      • Height (H): 60 mm
                      • Width (W): 2.36"
                      • Width (W): 60 mm
                      • Unit Weight: 5.11 lb
                      • Unit Weight: 2.32 kg
                    PH41173.jpg image

                    PEMSA Wire Basket Tray, Black, Carbon Steel, EG, 2.36" x 2.36"

                    Catalog #: WBT60X60BG

                    • Color: Black
                    • Material: Carbon Steel
                    • Finish: Electrogalvanized
                    • Length (L): 118.11"
                      • Length (L): 3000 mm
                      • Height (H): 2.36"
                      • Height (H): 60 mm
                      • Width (W): 2.36"
                      • Width (W): 60 mm
                      • Unit Weight: 5.11 lb
                      • Unit Weight: 2.32 kg
                    PH41160.jpg image

                    PEMSA Wire Basket Tray, Carbon Steel, EG, 2.36" x 2.36"

                    Catalog #: WBT60X60EG

                    • Material: Carbon Steel
                    • Finish: Electrogalvanized
                    • Length (L): 118.11"
                    • Length (L): 3000 mm
                      • Height (H): 2.36"
                      • Height (H): 60 mm
                      • Width (W): 2.36"
                      • Width (W): 60 mm
                      • Unit Weight: 5.11 lb
                      • Unit Weight: 2.32 kg
                    PH41161.jpg image

                    PEMSA Wire Basket Tray Rapide, Black, 118.11" x 2.36" x 2.36"

                    Catalog #: WBT60X60QBG

                    • Material: Carbon Steel
                    • Finish: Electrogalvanized
                    • Length (L): 118.11"
                    • Length (L): 3000 mm
                      • Height (H): 2.36"
                      • Height (H): 60 mm
                      • Width (W): 2.36"
                      • Width (W): 60 mm
                      • A: 1.26"
                      • A: 32 mm
                      • Unit Weight: 5.11 lb
                      • Unit Weight: 2.32 kg
                      • Color: Black
                    PH41160.jpg image

                    PEMSA Wire Basket Tray, S304, 2.36" x 2.36"

                    Catalog #: WBT60X60S4

                    • Material: Stainless Steel 304 (EN 1.4301)
                    • Length (L): 118.11"
                    • Length (L): 3000 mm
                    • Height (H): 2.36"
                      • Height (H): 60 mm
                      • Width (W): 2.36"
                      • Width (W): 60 mm
                      • Unit Weight: 5.11 lb
                      • Unit Weight: 2.32 kg
                    PH41149.jpg image

                    PEMSA Wire Basket Tray Box Support

                    Catalog #: WBTBOXBRKTRD

                    • Color: Red
                    • Material: Plastic
                    • Length (L): 3.7"
                    • Length (L): 94 mm
                      • Width (W): 1.44"
                      • Width (W): 36.6 mm
                      • Height (H): 0.39"
                      • Height (H): 10 mm
                      • Hole Size (HS): 0.28"
                      • Hole Size (HS): 7 mm
                      • Slot Size (SS): 0.276" x 0.512"
                      • Slot Size (SS): 7 x 13 mm
                    PH41147.jpg image

                    PEMSA Wire Basket Tray Cable Outlet, PG

                    Catalog #: WBTCBLOUT

                    • Material: Steel
                    • Finish: Pregalvanized
                    • Length (L): 8 1/2"
                    • Length (L): 216 mm
                      • Width 1 (W1): 3.35"
                      • Width 1 (W1): 85 mm
                      • Width 2 (W2): 5.91"
                      • Width 2 (W2): 150 mm
                      • Thickness (T): 0.06"
                      • Thickness (T): 1.5 mm
                      • Hole Size 1 (HS1): 0.280" - 0.79"
                      • Hole Size 1 (HS1): 7 - 20 mm
                      • Hole Size 2 (HS2): 0.120" - 1.18"
                      • Hole Size 2 (HS2): 3 - 30 mm
                    PH41211.jpg image

                    PEMSA Wire Basket Tray Cable Outlet, Black

                    Catalog #: WBTCBLOUTBA

                    • Color: Black
                    • Material: Steel
                    • Length (L): 8 1/2"
                    • Length (L): 216 mm
                      • Width 1 (W1): 3.35"
                      • Width 1 (W1): 85 mm
                      • Width 2 (W2): 5.91"
                      • Width 2 (W2): 150 mm
                      • Thickness (T): 0.06"
                      • Thickness (T): 1.5 mm
                      • Hole Size 1 (HS1): 0.280" - 0.79"
                      • Hole Size 1 (HS1): 7 - 20 mm
                      • Hole Size 2 (HS2): 0.120" - 1.18"
                      • Hole Size 2 (HS2): 3 - 30 mm
                    PH41153.jpg image

                    PEMSA Wire Basket Tray Fast Clip, Black

                    Catalog #: WBTCNRCLIPBG

                    • Material: Steel
                    • Finish: Electrogalvanized
                    • Color: Black
                    • Length (L): 1.22"
                      • Length (L): 31 mm
                      • Width (W): 0.87"
                      • Width (W): 22 mm
                      • Height (H): 0.28"
                      • Height (H): 7.2 mm