Filter by
Filter applied:
0
Clear filters
- Applications
- Product Type
- Product Family
- Height
- Socket Type
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Socket Quantity
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Length
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Thread Size
- Diameter
- Front Finish
- Function
- Static Load
- Rear Finish
- Treated Edges
- Static Load
SKUs | 666 results
PEMSA Wire Basket Tray Data Drop Out
Catalog #: WBTDRPOUTRD
- Color: Red
- Material: Plastic
- Length (L): 2.4"
- Length (L): 61 mm
- Width 1 (W1): 1.77"
- Width 1 (W1): 45 mm
- Width 2 (W2): 2.36"
- Width 2 (W2): 60 mm
- Height (H): 1.97"
- Height (H): 50 mm
PEMSA Wire Basket Tray Floor Foot
Catalog #: WBTFLRSPRTRD
- Material: Plastic
- Length (L): 2.97"
- Length (L): 75.5 mm
- Width (W): 1.65"
- Width (W): 42 mm
- Height (H): 1.79"
- Height (H): 45.5 mm
- Slot Size (SS): 0.276" x 0.906"
- Slot Size (SS): 7 x 23 mm
PEMSA Wire Basket Tray Quick Splice Bar, Black
Catalog #: WBTQBARBG
- Material: Steel
- Finish: Electrogalvanized
- Color: Black
- Length (L): 9.47"
- Length (L): 240.5 mm
- Width (W): 0.94"
- Width (W): 24 mm
- Height (H): 0.65"
- Height (H): 16.5 mm
- Hole Size (HS): 0.2"
- Hole Size (HS): 5 mm
PEMSA Wire Basket Tray Quick Splice Bar
Catalog #: WBTQBAREG
- Material: Steel
- Finish: Electrogalvanized
- Length (L): 9.47"
- Length (L): 240.5 mm
- Width (W): 0.94"
- Width (W): 24 mm
- Height (H): 0.65"
- Height (H): 16.5 mm
- Hole Size (HS): 0.2"
- Hole Size (HS): 5 mm
PEMSA Wire Basket Tray Quick Center Support, M8–M10 Hole
Catalog #: WBTQCTRSPRTM10
- Material: Steel
- Finish: Electrogalvanized
- Length (L): 2.32"
- Length (L): 59 mm
- Width (W): 1.38"
- Width (W): 35 mm
- Height (H): 0.2"
- Height (H): 5 mm
- Hole Size (HS): 8" - 10"
- Hole Size (HS): 8 - 10 mm
- Static Load (F): 3705lb
- Static Load (F): 833N
PEMSA Wire Basket Tray Quick Center Support, M6 Hole
Catalog #: WBTQCTRSPRTM6
- Material: Steel
- Finish: Electrogalvanized
- Length (L): 2.32"
- Length (L): 59 mm
- Width (W): 1.38"
- Width (W): 35 mm
- Height (H): 0.2"
- Height (H): 5 mm
- Hole Size (HS): 6"
- Hole Size (HS): 6 mm
- Static Load (F): 3705lb
- Static Load (F): 833N
PEMSA Wire Basket Tray Quick Center Support, Black, M6 Hole
Catalog #: WBTQCTRSPRTM6BG
- Material: Steel
- Finish: Electrogalvanized
- Color: Black
- Length (L): 2.32"
- Length (L): 59 mm
- Width (W): 1.38"
- Width (W): 35 mm
- Height (H): 0.2"
- Height (H): 5 mm
- Hole Size (HS): 6"
- Hole Size (HS): 6 mm
- Static Load (F): 3705lb
- Static Load (F): 833N
PEMSA Wire Basket Tray Quick Coupler, Black, 0.157"–0.177" dia
Catalog #: WBTQSPL45BG
- Material: Steel
- Finish: Electrogalvanized
- Color: Black
- Length (L): 3.82"
- Length (L): 97 mm
- Width 1 (W1): 0.93"
- Width 1 (W1): 23.5 mm
- Width 2 (W2): 1.32"
- Width 2 (W2): 33.5 mm
- Height (H): 0.51"
- Height (H): 13 mm
- Diameter (Ø): 0.160" - 0.18"
- Diameter (Ø): 4.0 - 4.5 mm
PEMSA Wire Basket Tray Quick Coupler, 0.157"–0.177" dia
Catalog #: WBTQSPL45EG
- Material: Steel
- Finish: Electrogalvanized
- Length (L): 3.82"
- Length (L): 97 mm
- Width 1 (W1): 0.93"
- Width 1 (W1): 23.5 mm
- Width 2 (W2): 1.32"
- Width 2 (W2): 33.5 mm
- Height (H): 0.51"
- Height (H): 13 mm
- Diameter (Ø): 0.160" - 0.18"
- Diameter (Ø): 4.0 - 4.5 mm
PEMSA Wire Basket Tray Quick Coupler, Black, 0.197" dia
Catalog #: WBTQSPL5BG
- Material: Steel
- Finish: Electrogalvanized
- Color: Black
- Length (L): 3.82"
- Length (L): 97 mm
- Width 1 (W1): 0.93"
- Width 1 (W1): 23.5 mm
- Width 2 (W2): 1.32"
- Width 2 (W2): 33.5 mm
- Height (H): 0.51"
- Height (H): 13 mm
- Diameter (Ø): 0.2"
- Diameter (Ø): 5 mm
PEMSA Wire Basket Tray Quick Coupler, 0.197" dia
Catalog #: WBTQSPL5EG
- Material: Steel
- Finish: Electrogalvanized
- Length (L): 3.82"
- Length (L): 97 mm
- Width 1 (W1): 0.93"
- Width 1 (W1): 23.5 mm
- Width 2 (W2): 1.32"
- Width 2 (W2): 33.5 mm
- Height (H): 0.51"
- Height (H): 13 mm
- Diameter (Ø): 0.2"
- Diameter (Ø): 5 mm
PEMSA Wire Basket Tray Splice Bar, Black
Catalog #: WBTSPLBAR300BG
- Material: Steel
- Finish: Electrogalvanized
- Color: Black
- Length (L): 11.81"
- Length (L): 300 mm
- Width (W): 0.87"
- Width (W): 22 mm
- Thickness (T): 0.06"
- Thickness (T): 1.5 mm
- Slot Size (SS): 0.276" x 1.102"
- Slot Size (SS): 7 x 28 mm