Products | 84 results (206 items)
Rail Secondary Power Surge Protector, DC Circuits
The EPD family of power surge protection devices offer economical and reliable protection from power transients with the convenience of easy installation.
Surge Counter, Digital Display
Surge Protection surge counter, digital display that records time and date of transient surge event.
SGT DIN Rail Surge Protection Replacement Module
Effective equipotential bonding provides N-PE equalization protection bond on TT power distribution systems.
DT2 DIN Rail Surge Protection Replacement Module
DT2 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
DT2C Compact Surge Protection Class II, 1+1 Mode
DIN rail mounted Surge Protection Device that provides protection against voltage transients in IEC Class II, 1+1 Mode environments.
EDT2 DIN Rail Surge Protection Replacement Module
EDT2 DIN Rail Surge Protection Replacement Module.
Service Entrance Suppressor, 200 kA
DT2C Compact Surge Protection Class II, 2+0 Mode
DIN rail mounted Surge Protection Device that provides protection against voltage transients in IEC Class II, 2+0 Mode environments.
Service Entrance Suppressor with Triggered Spark Gap, 200 kA
Primary protection suitable for high exposure sites and point-of-entry facility protection.
Service Entrance Suppressor(B), 320 kA
Economical primary surge protection suitable for point-of-entry facility protection.
Service Entrance Suppressor(BC), 320 kA
Service Entrance Surge Protection Device, Type 1, 320 kA
Service Entrance Suppressor(FC), 320 kA
Service Entrance Surge Protection Device with Filter, Type 2, 320 kA