A30S4E Free-Stand Single and Dual Access Enclosure
Hover to magnify image or click to enlarge
A30S4E Free-Stand Single and Dual Access Enclosure
This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.
Industry Standards
IEC EN 60529, IP66
IEC EN 50102, IK10
IEC EN 62208;
UL 508A Listed;
Type 4, 4X, 12 File No. E61997
NEMA Type 4, 4X, 12
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Two-door enclosures are provided with a removable centerpost for easy mounting plate installation
- Seamless foam-in-place polyurethane gasket assures a water-tight and dust-tight seal
- High-impact thermoplastic data pocket provided with each enclosure
- Base plinth 100 mm included, with front and rear removable cover for easy cable entry
- External surface body and door brushed finish grain 240, Ra less than or equal to 0,8 um, smooth internal surface (2B)
- Heavy-duty three-point latching mechanism operated by Type 316L stainless steel PowerGlide padlocking handle
- Seams continuously welded and ground smooth
- Body grounding, studs door and body
- Bottom gland plates, 3,0 mm removable from inside, with grounding stud
- Door opening angle 100 degrees
Specifications
Thickness | 0.1 in |
Thickness | 2.5 mm |
Finish | Brushed |
Mounting Plate Included | No |
Color | Unpainted |
Gland Plate Included | YES |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.