Skip to main content

Please Select Your Country/Language Preferences

BEBCO2cr Product Photo Hover to magnify image or click to enlarge

Large-Volume Type Y and Z Purging/Pressurization System

Large-Volume Purging/Pressurization System supplies one or more enclosures, up to 90 cubic feet total volume, with a protective gas supply, thus allowing the use of general-purpose enclosures in certain Class 1, Division 1 and 2 hazardous locations.

Read more Read less

Industry Standards

Classified by Underwriters Laboratories, NFPA 496-1993

(Volume up to 90 cubic feet)

3003 LPS

NEC Type Y Class 1, Division 1, Groups A, B, C and D / Zone 1 Groups IIA, IIB and IIC to Division 2 / Zone 2

NEC Type Z Class I, Division 2, Groups A, B, C and D / Zone 2 Groups IIA, IIB and IIC to Nonhazardous

Read more Read less Print This Page
Details

Features

Specifications

Material Stainless Steel 316L
Finish Tumble
Color Unpainted
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.