Side Panels, SPME
Hover to magnify image or click to enlarge
Side Panels, SPME
These side panels close the sides of single or bayed EMC enclosures to protect the installed electrical equipment from the environment, and personnel from injuries.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Video
Accessory
Features
- Description: For covering the sides of the MCSE enclosures.
- Material: 1,5 mm zinc plated steel.
- Finish: RAL 7035 structured powder coating on the outside only.
- Protection: IP 54 | TYPE 12.
- Pack quantity: 2 panels with mounting accessories.
- For covering the sides of the MCSE enclosures
- Equipped with a conductive gasket providing both EMC/IP protection
- Two panels with mounting accessories
Specifications
Thickness | 0.06 in |
Thickness | 1.5 mm |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.