Horizontal Dividers For Floor Standing Enclosures, CDH
Hover to magnify image or click to enlarge
Horizontal Dividers For Floor Standing Enclosures, CDH
The profile provides horizontal separation and ensures that partial doors and panels are secured.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessories
Features
- Description: Used when the enclosure requires horizontal separation for partial doors or panels. Mounted on the enclosure profile of the floor standing enclosure range. Using the plastic end caps provides an IP54 protection degree, without end caps IP20.
- Mounting requirements: CDH pieces = number of door DP and/or panels DPP + 1.
- Pack quantity: 2 profiles with mounting accessories.
- Material: 2 mm zinc plated steel.
- Zinc plated steel horizontal dividing profile for the partial door system for combinable floor standing enclosures
- The profile provides horizontal separation in order for the opening at the enclosure's front to be divided into subsections using partial doors or panels
- The horizontal profile ensures that partial doors and panels are secured correctly providing a guaranteed IP 44 protection degree
- The formula to calculate the number of horizontal dividing profiles required is, the number of doors/number of panels + 1
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Finish | Plated |
Color | Unpainted |
Material | Zinc |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.