Skip to main content

Please Select Your Country/Language Preferences

Backup Power

Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Quick Ship
  • Applications
Filter1

Filter applied: 1

View All Filters (1)

SKUs | 619 results

PH41604.eps image

FleXbus Extender Type 1 Flat and Pre-Drilled, 960 mm², 1280 mm², 1810 mm²

Catalog #: FLEXEXT1001

  • Material: Copper
  • Conductor Size: 960 mm²;1280 mm²;1810 mm²
  • Unit Weight: 4.01 lb
  • Unit Weight: 1.82 kg
    PH41607.eps image

    FleXbus Extender Type 1 Flat and Pre-Drilled, 220 mm², 360 mm², 545 mm²

    Catalog #: FLEXEXT50A1

    • Material: Copper
    • Conductor Size: 220 mm²;360 mm²;545 mm²
    • Unit Weight: 1.05 lb
    • Unit Weight: 0.48 kg
      PH41608.eps image

      FleXbus Extender Type 1 Flat and Pre-Drilled, 640 mm²

      Catalog #: FLEXEXT50B1

      • Material: Copper
      • Conductor Size: 640 mm²
      • Unit Weight: 1.73 lb
      • Unit Weight: 0.79 kg
        PH40534.jpg image

        FleXbus Foam Barrier FBS, 0.6 gal Max Volume Yield

        Catalog #: FLEXFOAMBARRIER

        • Color: Red;Brown
        • Approx. Cure Time: 90 s Min
        • Height: 19.68" Max
        • Height: 500 mm Max
          • Installation Temperature: 59 to 86 °F
          • Installation Temperature: 15 to 30 °C
          • Volume: 12.85oz
          • Volume: 380ml
          • Width: 17.72" Max
          • Width: 450 mm Max
          • Complies With: EN 13501-1;EN 1366-3
          • Density: 13.42 lb/ft³
          • Density: 215 kg/m³ Min
          • Flammability Rating: DIN 4102 (B2)
          • Sound Transmission Class: 43.5 - 66 dB(A)
          • Volume Yield: 0.55 gal (US) Max
          • Volume Yield: 2.1 l Max
          • Unit Weight: 1.6 lb
          • Unit Weight: 0.72 kg
        PH40534.jpg image

        FleXbus Foam Barrier FBS, 0.5 gal Max Volume Yield

        Catalog #: FLEXFOAMBARUL

        • Color: Red;Brown
        • Approx. Cure Time: 90 s Min
        • Height: 19.68" Max
        • Height: 500 mm Max
          • Installation Temperature: 59 to 86 °F
          • Installation Temperature: 15 to 30 °C
          • Volume: 12.85oz
          • Volume: 380ml
          • Width: 17.72" Max
          • Width: 450 mm Max
          • Complies With: ASTM E 84 (UL 723);ASTM E 814 (UL 1479)
          • Volume Yield: 0.5 gal (US) Max
          • Volume Yield: 1.9 l Max
          • Unit Weight: 1.6 lb
          • Unit Weight: 0.72 kg
        nVent ERIFLEX FleXbus Stripper Cutter

        FleXbus Stripper Cutter

        Catalog #: FLEXSTRIPPERCUT

        • Material: Carbon Steel;Polymer
        • Length (L): 6.14"
        • Length (L): 156 mm
        • Width (W): 1.34"
          • Width (W): 34 mm
          • Unit Weight: 0.06 lb
          • Unit Weight: 0.03 kg
        PH5235.jpg image

        Low Voltage Insulators, Metric Thread, 3.937", 65 mm Hex Width, M12 Thread

        Catalog #: ISOTP100M12

        • Material: Steel;Glass Fibre Reinforced Polyamide
        • Finish: Electrogalvanized
        • Working Temperature: -40 to 266 °F
        • Working Temperature: -40 to 130 °C
          • Flammability Rating: UL® 94V-0
          • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
          • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
          • Dielectric Strength, UL: 1500
          • Insulation Voltage: 1000;1500
          • Height (H): 3.94"
          • Height (H): 100 mm
          • Hex Width (W): 65 mm
          • Hex Width (W): 65 mm
          • Depth (D): 2.95"
          • Depth (D): 75 mm
          • Thread Size (TS): M12
          • Thread Depth (TD): 0.79"
          • Thread Depth (TD): 20mm
          • Diameter (Ø): 1.81"
          • Diameter (Ø): 46 mm
          • Static Load 1 (F1): 6744lb
          • Static Load 1 (F1): 30000N
          • Static Load 2 (F2): 2248lb
          • Static Load 2 (F2): 10000N
          • Unit Weight: 1.05 lb
          • Unit Weight: 0.48 kg
        PH5235.jpg image

        Low Voltage Insulators, Metric Thread, 3.937", 65 mm Hex Width, M16 Thread

        Catalog #: ISOTP100M16

        • Material: Steel;Glass Fibre Reinforced Polyamide
        • Finish: Electrogalvanized
        • Working Temperature: -40 to 266 °F
        • Working Temperature: -40 to 130 °C
          • Flammability Rating: UL® 94V-0
          • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
          • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
          • Dielectric Strength, UL: 1500
          • Insulation Voltage: 1000;1500
          • Height (H): 3.94"
          • Height (H): 100 mm
          • Hex Width (W): 65 mm
          • Hex Width (W): 65 mm
          • Depth (D): 2.95"
          • Depth (D): 75 mm
          • Thread Size (TS): M16
          • Thread Depth (TD): 0.79"
          • Thread Depth (TD): 20mm
          • Diameter (Ø): 1.81"
          • Diameter (Ø): 46 mm
          • Static Load 1 (F1): 6744lb
          • Static Load 1 (F1): 30000N
          • Static Load 2 (F2): 3372lb
          • Static Load 2 (F2): 15000N
          • Unit Weight: 1.12 lb
          • Unit Weight: 0.51 kg
        PH5235.jpg image

        Low Voltage Insulators, Metric Thread, 0.591", 14 mm Hex Width, M4 Thread

        Catalog #: ISOTP15M4

        • Material: Steel;Glass Fibre Reinforced Polyamide
        • Finish: Electrogalvanized
        • Working Temperature: -40 to 266 °F
        • Working Temperature: -40 to 130 °C
          • Flammability Rating: UL® 94V-0
          • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
          • Dielectric Strength, IEC 61439.1: 2500 VAC @ 1 min
          • Dielectric Strength, UL: 1500
          • Insulation Voltage: 500;500
          • Height (H): 0.59"
          • Height (H): 15 mm
          • Hex Width (W): 14 mm
          • Hex Width (W): 14 mm
          • Depth (D): 0.63"
          • Depth (D): 16 mm
          • Thread Size (TS): M4
          • Thread Depth (TD): 0.16"
          • Thread Depth (TD): 4mm
          • Diameter (Ø): 0.47"
          • Diameter (Ø): 12 mm
          • Static Load 1 (F1): 337lb
          • Static Load 1 (F1): 1500N
          • Static Load 2 (F2): 225lb
          • Static Load 2 (F2): 1000N
          • Unit Weight: 0.01 lb
          • Unit Weight: 0.01 kg
        PH5235.jpg image

        Low Voltage Insulators, Metric Thread, 0.787", 17 mm Hex Width, M4 Thread

        Catalog #: ISOTP20M4

        • Material: Steel;Glass Fibre Reinforced Polyamide
        • Finish: Electrogalvanized
        • Working Temperature: -40 to 266 °F
        • Working Temperature: -40 to 130 °C
          • Flammability Rating: UL® 94V-0
          • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
          • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
          • Dielectric Strength, UL: 1500
          • Insulation Voltage: 1000;1500
          • Height (H): 0.79"
          • Height (H): 20 mm
          • Hex Width (W): 17 mm
          • Hex Width (W): 17 mm
          • Depth (D): 0.79"
          • Depth (D): 20 mm
          • Thread Size (TS): M4
          • Thread Depth (TD): 0.16"
          • Thread Depth (TD): 4mm
          • Diameter (Ø): 0.59"
          • Diameter (Ø): 15 mm
          • Static Load 1 (F1): 337lb
          • Static Load 1 (F1): 1500N
          • Static Load 2 (F2): 225lb
          • Static Load 2 (F2): 1000N
          • Unit Weight: 0.02 lb
          • Unit Weight: 0.01 kg
        PH5235.jpg image

        Low Voltage Insulators, Metric Thread, 0.787", 17 mm Hex Width, M6 Thread

        Catalog #: ISOTP20M6

        • Material: Steel;Glass Fibre Reinforced Polyamide
        • Finish: Electrogalvanized
        • Working Temperature: -40 to 266 °F
        • Working Temperature: -40 to 130 °C
          • Flammability Rating: UL® 94V-0
          • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
          • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
          • Dielectric Strength, UL: 1500
          • Insulation Voltage: 1000;1500
          • Height (H): 0.79"
          • Height (H): 20 mm
          • Hex Width (W): 17 mm
          • Hex Width (W): 17 mm
          • Depth (D): 0.79"
          • Depth (D): 20 mm
          • Thread Size (TS): M6
          • Thread Depth (TD): 0.24"
          • Thread Depth (TD): 6mm
          • Diameter (Ø): 0.59"
          • Diameter (Ø): 15 mm
          • Static Load 1 (F1): 337lb
          • Static Load 1 (F1): 1500N
          • Static Load 2 (F2): 225lb
          • Static Load 2 (F2): 1000N
          • Unit Weight: 0.03 lb
          • Unit Weight: 0.01 kg
        PH5235.jpg image

        Low Voltage Insulators, Metric Thread, 0.984", 19 mm Hex Width, M5 Thread

        Catalog #: ISOTP25M5

        • Material: Steel;Glass Fibre Reinforced Polyamide
        • Finish: Electrogalvanized
        • Working Temperature: -40 to 266 °F
        • Working Temperature: -40 to 130 °C
          • Flammability Rating: UL® 94V-0
          • Complies With: IEC® 60695-2-11 (Glow Wire Test 960 °C)
          • Dielectric Strength, IEC 61439.1: 3500 VAC @ 1 min
          • Dielectric Strength, UL: 1500
          • Insulation Voltage: 1000;1500
          • Height (H): 0.98"
          • Height (H): 25 mm
          • Hex Width (W): 19 mm
          • Hex Width (W): 19 mm
          • Depth (D): 0.79"
          • Depth (D): 20 mm
          • Thread Size (TS): M5
          • Thread Depth (TD): 0.24"
          • Thread Depth (TD): 6mm
          • Diameter (Ø): 0.71"
          • Diameter (Ø): 18 mm
          • Static Load 1 (F1): 674lb
          • Static Load 1 (F1): 3000N
          • Static Load 2 (F2): 360lb
          • Static Load 2 (F2): 1600N
          • Unit Weight: 0.04 lb
          • Unit Weight: 0.02 kg