Filter applied: 1
SKUs | 619 results
IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 24.8"
Catalog #: IBSADV185-630
- Typical Application Current Rating: 500 A
IBS Advanced Round Insulated Braided Conductor, 500 A, 0.94" x 0.59" x 32.68"
Catalog #: IBSADV185-830
- Typical Application Current Rating: 500 A
IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 40.55"
Catalog #: IBSADV240-1030
- Typical Application Current Rating: 630 A
IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 12.99"
Catalog #: IBSADV240-330
- Typical Application Current Rating: 630 A
IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 16.93"
Catalog #: IBSADV240-430
- Typical Application Current Rating: 630 A
IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 20.87"
Catalog #: IBSADV240-530
- Typical Application Current Rating: 630 A
IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 24.8"
Catalog #: IBSADV240-630
- Typical Application Current Rating: 630 A
IBS Advanced Round Insulated Braided Conductor, 630 A, 1.26" x 0.59" x 32.68"
Catalog #: IBSADV240-830
- Typical Application Current Rating: 630 A
Power Terminal Fixing Accessory
Catalog #: SBLEC
- Material: Thermoplastic
- Flammability Rating: UL® 94V-0
- Depth (D): 3/4"
- Depth (D): 19 mm
- Height (H): 1 1/4"
- Height (H): 32 mm
- Width (W): 3.4"
- Width (W): 86 mm
- A: 2 3/4"
- A: 70 mm
- Torque (TQ): 5 ft·lbf
- Torque (TQ): 0.56 N·m
- Unit Weight: 0.02 lb
- Unit Weight: 0.01 kg
Power Terminal, Lug-to-Tunnel, 800 A
Catalog #: SBLT-800
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 1250A
- Max Current Rating, UL/CSA: 760A
- Short Term Withstand Current (Icw) 1s: 57.6kA
- Peak Short Circuit Current (Ipk): 75kA
- Short Circuit Current Rating (SCCR): 100kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 1000
- Number of Stud Connections: 2
- Stud Connection Conductor Width: (2) 20 – 40 mm;(1) 50 – 80 mm
- Stud Connection Compact Stranded Wire Size: (2) 35 – 300 mm²
- Stud Connection Wire Size: (2) #1 - 500 kcmil
- Number of Tunnel Connections: 2
- Tunnel Connection Compact Stranded Wire Size: (2) 95 – 240 mm²
- Tunnel Connection Wire Size - Ferrule: (2) 50 – 185 mm²
- Tunnel Connection Wire Size: (2) 3/0 – 500 kcmil
- Depth (D): 2.95"
- Depth (D): 75 mm
- Height (H): 8.1"
- Height (H): 205.7 mm
- Width (W): 4.53"
- Width (W): 115 mm
- A: 4 1/4"
- A: 108 mm
- Unit Weight: 2.4 lb
- Unit Weight: 1.09 kg
- Certification Details: UL® 1059
- Flammability Rating: UL® 94V-1
- Complies With: IEC® 60947-7-1
Power Terminal, Tunnel-to-Tunnel, 800 A
Catalog #: SBTT-800
- Material: Copper;Thermoplastic
- Finish: Tinned
- Max Current Rating, IEC: 1250A
- Max Current Rating, UL/CSA: 760A
- Short Term Withstand Current (Icw) 1s: 57.6kA
- Peak Short Circuit Current (Ipk): 75kA
- Short Circuit Current Rating (SCCR): 100kA
- Max Working Voltage, IEC (Ui): 1000;1500
- Max Working Voltage, UL (Vin): 1000
- Number of Tunnel Connections: 4
- Tunnel Connection Compact Stranded Wire Size: (4) 95 – 240 mm²
- Tunnel Connection Wire Size - Ferrule: (4) 50 – 185 mm²
- Tunnel Connection Wire Size: (4) 3/0 – 500 kcmil
- Depth (D): 2.95"
- Depth (D): 75 mm
- Height (H): 8.1"
- Height (H): 205.7 mm
- Width (W): 4.53"
- Width (W): 115 mm
- A: 4 1/4"
- A: 108 mm
- Unit Weight: 2.29 lb
- Unit Weight: 1.04 kg
- Certification Details: UL® 1059
- Flammability Rating: UL® 94V-1
- Complies With: IEC® 60947-7-1
Four Pole Distr. Block, 160 A, 1 Line Side & 11 Load Side Connections, 1.97" Dp
Catalog #: TD-160A
- Material: Thermoplastic;Brass
- Max Current Rating, IEC: 160A
- Short Term Withstand Current (Icw) 1s: 8.2kA
- Peak Short Circuit Current (Ipk): 35kA
- Max Working Voltage, IEC (Ui): 690V
- Line Side Number of Connections: 1
- Line Side Compact Stranded Wire Size: 10 - 50 mm²
- Line Side Stranded Wire Size - Ferrule: 10 - 50 mm²
- Load Side Number of Connections: 11
- Load Side Compact Stranded Wire Size: (1) 2,5 - 6 mm²;(7) 2,5 - 16 mm²;(3) 10 - 35 mm²
- Load Side Stranded Wire Size - Ferrule: (1) 1,5 – 6 mm²;(7) 1,5 – 16 mm²;(3) 10 – 25 mm²
- Depth (D): 1.97"
- Depth (D): 50 mm
- Height (H): 3.54"
- Height (H): 90 mm
- Width (W): 6.89"
- Width (W): 175 mm
- Unit Weight: 1.34 lb
- Unit Weight: 0.61 kg
- Flammability Rating: UL® 94V-0
- Complies With: IEC® 60947-7-1